powered by CADENAS

Manual

Manual

4.16.  Catalog update with ERP integration

4.16.1. Catalog update Standard information
4.16.2. Standard check on problems with mapping LinkDB entries
4.16.3. Catalog update with ERP integration - Fix mapping problems with the Update manager
4.16.3.1. Catalog update (Tutorial) - Example 1
4.16.3.1.1. Preparation
4.16.3.1.2. Status after update installation to Bikecompany V2 and before editing with Update Manager
4.16.3.1.3. Editing in Update manager
4.16.3.2. Catalog update (Tutorial) - Example 2
4.16.3.2.1. Preparations
4.16.3.2.2. Catalog update - Download
4.16.3.2.3. Assignment / release – Overview on the best approaches
4.16.3.2.4. PARTadmin - Check | Compare | Install
4.16.3.2.5. PARTlinkManager
4.16.3.2.6. Update manager - Project assignment to LinkDB datasets
4.16.3.2.6.1. Update manager - Projects with simple process of assignment
4.16.3.2.6.1.1. Assign project.prj (Standard name adjusted)
4.16.3.2.6.1.2. Assign project2.prj (Adjusted directory)
4.16.3.2.6.1.3. Assign project4.prj (directory relocated and Standard name adjusted)
4.16.3.2.6.2. Update manager - Projects with more complex process of assignment
4.16.3.2.6.2.1. Assign project3.prj (project and Standard number renamed)
4.16.3.2.6.2.2. Assign project5.prj
4.16.3.2.6.2.3. Assign project6.prj
4.16.3.2.6.2.4. Assign project7.prj
4.16.3.2.6.3. Final check
4.16.3.3. Install update version
4.16.3.3.1. Update without connection to the LinkDB
4.16.3.3.2. Correct version numbers
4.16.3.3.3. Update structure table
4.16.3.4. User interface of Update Manager
4.16.3.4.1. Symbols in the Catalogs section
4.16.3.4.2. Symbols in the Line mapping section
4.16.3.5. Functions
4.16.3.5.1. ACTIVE_STATE and REQUESTED_STATE
4.16.3.5.2. Changed standard name
4.16.3.5.3. Moved dataset
4.16.3.5.4. No correlation to the old dataset found
4.16.3.5.5. Conduct assignments across lines
4.16.3.6. Catalog update with ERP integration - Check LinkDB mapping problems BEFORE installation (table and 3D view)
4.16.3.7. Background information
4.16.4. PARTsolutions with LinkDB - Troubleshooting at catalog updates
4.16.4.1. Revising / Updating the LinkDB
4.16.4.2. Manual revision via parameter calls

[Note] Note

The downloading of catalogs (*.cip) is only possible for approved customers with valid maintenance.

For verification please send an e-mail to:

sekretariat@cadenas.de

Specifying:

Company, zip code, location, first and last name of the employee + e-mail address, which is used to login. As subject please enter "Verification of user data".