Manual
Login
Email Address
Password
Sign In
Remember Me
Forgot Password?
Register for Free
Top Links
Manual
9.5. Description of the single GUI elements
9.5.1. Docking window „Configurator“
Prev
Next
9.5.1. Docking window „Configurator“
9.5.1.1. Context menu of assembly
9.5.1.1.1. Open tree
9.5.1.1.2. Properties...
9.5.1.1.2.1. General
9.5.1.1.2.2. Type
9.5.1.1.2.3. Center point
9.5.1.2. Context menu of "Parts“ directory- Insert part...
9.5.1.3. Context menu of single parts
9.5.1.3.1. Properties...
9.5.1.3.2. Delete...
9.5.1.3.3. Edit in PARTproject...
9.5.1.3.4. Show links
9.5.1.4. Context menu of "Table restrictions" directory
9.5.1.5. Context menu "Value range assignments"
9.5.1.5.1. Manual assignment
9.5.1.5.2. Automatic assignment
9.5.1.6. Context menu of index "Conditions"
9.5.1.6.1. Insert condition...
9.5.1.6.1.1. Window "Condition properties"
9.5.1.6.1.2. Context menu of the fields "Condition 1" and "Condition 2"
9.5.1.6.1.3. Define condition - Example
9.5.1.7. Context menu connection point
9.5.1.7.1. New rule
9.5.1.7.1.1. Properties
9.5.1.7.1.2. Positioning
9.5.1.7.1.3. Positioning - Example
9.5.1.7.1.4. Conditions
9.5.1.7.1.4.1. Conditions - Only use if
9.5.1.7.1.4.2. Conditions - Only use, if
9.5.1.7.1.4.3. Conditions - Do not use the following rules if this one is used
9.5.1.7.2. Paste
Configuration of assembly
Share