de: BN 263 - Rundstahlbügel ohne Mutter und Scheibe (DIN 3570 A), Ust 37-1, verzinkt-blau en: BN 263 - U-Bolts round bent without nut and washer (DIN 3570 A), Ust 37-1, zinc plated blue fr: BN 263 - U-Bolts round bent without nut and washer (DIN 3570 A), Ust 37-1, zinc plated blue
de: VV_CC1 - Manifold base / With gate valve ru: VV_CC1 - Manifold base / With gate valve ko: VV_CC1 - 매니폴드 베이스 / 게이트 밸브 부착 pt: VV_CC1 - Manifold base / With gate valve ja: VV_CC1 - マニホールドベース / ゲートバルブ付 en: VV_CC1 - Manifold base / With gate valve it: VV_CC1 - Manifold base / With gate valve fr: VV_CC1 - Manifold base / With gate valve zh: VV_CC1 - 集装式 底板 / 带闸阀 es: VV_CC1 - Manifold base / With gate valve
de: DIN 787_12-9 - Schrauben für T-Nuten (12.9) pt: DIN 787_12-9 - Tirante para ranhuras T (12.9) en: DIN 787_12-9 - Bolts for T-slots (12.9) it: DIN 787_12-9 - Bulloni per cave a T (12.9) fr: DIN 787_12-9 - Boulons forgés en T (12.9) es: DIN 787_12-9 - Tensores para ranuras T (12.9)
de: BN 279 - Senkschrauben mit Nase und Sechskantmutter (DIN 604 Mu; DIN 555 / DIN 934), 4.6 / 4.8, verzinkt-blau fr: BN 279 - Flat head plow bolts with retaining key and hex nut (DIN 604 Mu; DIN 555 / DIN 934), 4.6 / 4.8, zinc plated blue en: BN 279 - Flat head plow bolts with retaining key and hex nut (DIN 604 Mu; DIN 555 / DIN 934), 4.6 / 4.8, zinc plated blue
de: SK - Füllstandskontrolle - induktiv zh: SK - Fuel level meter - inductive fr: SK - Contrôle remplissage - inductif en: SK - Fuel level meter - inductive it: SK - Controllo - induttivo