powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Akin Terzi

  • 0 likes
  • 1201 views
  • 28 pins

created May 12, 2018 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: AMF 6828V - Schwerer Pneumatikspanner, doppelt wirkend
es: AMF 6828V - Grapa neumática pesada, de doble efect
pt: AMF 6828V - Heavy pneumatic toggle clamp, double-acting
fr: AMF 6828V - Sauterelle pneumatique lourde, à double effet
en: AMF 6828V - Heavy pneumatic toggle clamp, double-acting

  • 0 likes
  • 0 comments
  • 0 repins
de: BN 279 - Senkschrauben mit Nase und Sechskantmutter (DIN 604 Mu; DIN 555 / DIN 934), 4.6 / 4.8, verzinkt-blau
fr: BN 279 - Flat head plow bolts with retaining key and hex nut (DIN 604 Mu; DIN 555 / DIN 934), 4.6 / 4.8, zinc plated blue
en: BN 279 - Flat head plow bolts with retaining key and hex nut (DIN 604 Mu; DIN 555 / DIN 934), 4.6 / 4.8, zinc plated blue

  • 0 likes
  • 0 comments
  • 0 repins
de: SR13 MR 2I 40..100 - Helical servo gear reducer
es: SR13 MR 2I 40..100 - Helical servo gear reducer
fr: SR13 MR 2I 40..100 - Helical servo gear reducer
en: SR13 MR 2I 40..100 - Helical servo gear reducer
it: SR13 MR 2I 40..100 - Servo riduttori ad assi paralleli

  • 0 likes
  • 0 comments
  • 0 repins
de: SK - Füllstandskontrolle - induktiv
zh: SK - Fuel level meter - inductive
fr: SK - Contrôle remplissage - inductif
en: SK - Fuel level meter - inductive
it: SK - Controllo - induttivo

  • 0 likes
  • 0 comments
  • 0 repins
de: 28071 - Einfüllstutzen
es: 28071 - Tubos de llenado
zh: 28071 - 注入管接头
fr: 28071 - Tube de remplissage
en: 28071 - Filler necks

  • 1 like
  • 0 comments
  • 0 repins
de: Rückschlagventil für Rohraußendurchmesser 4 - Zubehör
en: Pipe check valve with outside diameter 4 - Accessories

  • 0 likes
  • 0 comments
  • 0 repins
en: NRVP - Worm gear reducer
it: NRVP - Riduttore a vite senza fine

  • 1 like
  • 0 comments
  • 0 repins
de: DIN 1480 - Spannschlossmuttern geschmiedet (offene Form)
fr: DIN 1480 - Tendeurs forgés (forme ouverte)
en: DIN 1480 - Forged turnbuckles (open form)
nl: DIN 1480 - Gesmeden spanschroefmoer (open model)

  • 0 likes
  • 0 comments
  • 0 repins
de: 2480.00.54.03 - Schlauchschere
es: 2480.00.54.03 - Hose shears
tr: 2480.00.54.03 - Hortum makası
zh: 2480.00.54.03 - 软管剪
fr: 2480.00.54.03 - Cisaille pour flexible
en: 2480.00.54.03 - Hose shears
cs: 2480.00.54.03 - Nůžky na hadice
it: 2480.00.54.03 - Tronchese pe tubo flessibile
pl: 2480.00.54.03 - Hose shears

  • 0 likes
  • 0 comments
  • 0 repins
de: PFSP - Schlüssel für Rohreinsatz
zh: PFSP - 管插入用扳手
fr: PFSP - Clés pour insert de tuyau
en: PFSP - Wrenches for Pipe Insert
ja: PFSP - パイプ差込用スパナ
it: PFSP - Chiavi per inserti tubolari
ko: PFSP - 파이프삽입용스패너

  • 2 likes
  • 0 comments
  • 0 repins
en: RELAYHI1

  • 1 like
  • 0 comments
  • 0 repins
pt: KZE 251 - Unidade de elemento móvel
fr: KZE 251 - Unité tire-noyaux
ru: KZE 251 - Устройство извлечения боковых знаков
it: KZE 251 - Gruppo estrattore
da: KZE 251 - Kernetræksenhed
de: KZE 251 - Kernzugeinheit
fi: KZE 251 - Keernanvetoyksikkö
es: KZE 251 - Unidad extractora de núcleos
zh: KZE 251 - 抽芯装置
en: KZE 251 - Core Pull Unit
cs: KZE 251 - Jednotka pro vytažení jádra
sv: KZE 251 - Kärndragningsenhet
hu: KZE 251 - magkihúzóegység
pl: KZE 251 - Jednostka wytężenia jądra

  • 1 like
  • 0 comments
  • 0 repins
de: Flyerketten Reihe LL - Flyerketten Reihe LL nach ISO 4347
en: Leaf chains type series LL - Leaf chains type series LL according to DIN ISO 4347

  • 1 like
  • 0 comments
  • 0 repins
de: APK KSC2 - Adapterplatte mit Zentrischspanner KSC2
en: APK KSC2 - Adapter plate with centric clamping vise KSC2

  • 1 like
  • 0 comments
  • 0 repins
de: MMB - Reduser - Bevel Gear Box
zh: MMB - 减速机 锥齿轮箱 -螺旋型圆锥齿轮-
fr: MMB - Reduser - Bevel Gear Box
en: MMB - Reduser - Bevel Gear Box
ja: MMB - 減速機 ベベルギヤボックス -スパイラルベベルギヤ-
it: MMB - Reduser - Bevel Gear Box
ko: MMB - 감속기 베벨 기어 박스 -스파이럴 베벨 기어-

  • 0 likes
  • 0 comments
  • 0 repins
pt: H e HX - Células de Carga
en: H and HX - Load Cells

  • 2 likes
  • 0 comments
  • 0 repins
en: AR Quick action ejector return couplings for presses with hydraulic ejection - DME

  • 1 like
  • 0 comments
  • 0 repins
de: VV_CC1 - Manifold base / With gate valve
ru: VV_CC1 - Manifold base / With gate valve
ko: VV_CC1 - 매니폴드 베이스 / 게이트 밸브 부착
pt: VV_CC1 - Manifold base / With gate valve
ja: VV_CC1 - マニホールドベース / ゲートバルブ付
en: VV_CC1 - Manifold base / With gate valve
it: VV_CC1 - Manifold base / With gate valve
fr: VV_CC1 - Manifold base / With gate valve
zh: VV_CC1 - 集装式 底板 / 带闸阀
es: VV_CC1 - Manifold base / With gate valve

  • 1 like
  • 0 comments
  • 0 repins
en: Modèle 58963 - Thermodynamic steam trap - BSP threaded - Stainless steel 304
fr: Modèle 58963 - Purgeur vapeur thermodynamique taraudage Gaz - Inox 304

  • 1 like
  • 0 comments
  • 0 repins
de: ALPA Gegenmutter, PA66
en: ALPA PA6 Locknuts
fr: ALPA contre-écrous PA6

  • 1 like
  • 0 comments
  • 0 repins
ja: 三方フレアーチーズ
en: Flared joints- union Tee

  • 0 likes
  • 0 comments
  • 0 repins
de: BN 263 - Rundstahlbügel ohne Mutter und Scheibe (DIN 3570 A), Ust 37-1, verzinkt-blau
en: BN 263 - U-Bolts round bent without nut and washer (DIN 3570 A), Ust 37-1, zinc plated blue
fr: BN 263 - U-Bolts round bent without nut and washer (DIN 3570 A), Ust 37-1, zinc plated blue

  • 0 likes
  • 0 comments
  • 0 repins
de: DIN 787_12-9 - Schrauben für T-Nuten (12.9)
pt: DIN 787_12-9 - Tirante para ranhuras T (12.9)
en: DIN 787_12-9 - Bolts for T-slots (12.9)
it: DIN 787_12-9 - Bulloni per cave a T (12.9)
fr: DIN 787_12-9 - Boulons forgés en T (12.9)
es: DIN 787_12-9 - Tensores para ranuras T (12.9)

  • 1 like
  • 0 comments
  • 0 repins
de: Stahlseil - Robotrax
en: Steel wire - Robotrax

  • 1 like
  • 0 comments
  • 0 repins
de: PIL 8080 - Profil 80 x 80
en: PIL 8080 - Aluminium extrusion 80 x 80

  • 2 likes
  • 0 comments
  • 0 repins
de: Stahlseil - Robotrax
en: Steel wire - Robotrax

  • 1 like
  • 0 comments
  • 0 repins
en: G.64 - Locating Cone
tr: G.64 - Konik Merkezleme Unitesi

  • 0 likes
  • 0 comments
  • 0 repins
EN: Bison Gear & Engineering Corp. - IEC AC Motors, Three Phase, C-Face - IEC AC Motors, Three Phase