powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Gianluca Vandelli

  • 0 likes
  • 2951 views
  • 48 pins

created November 17, 2014 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: Univer
fi: Univer
es: Univer
en: Univer
it: Univer

  • 0 likes
  • 0 comments
  • 0 repins
en: X_Pipe & Cable Support-Clamp-Steel & Tube-U Clamp RUC

  • 0 likes
  • 0 comments
  • 0 repins
de: Antriebselemente
en: Drive Element

  • 0 likes
  • 0 comments
  • 0 repins
de: Spannschlösser DIN 1480, verzinkt, mit Haken und Öse
en: Turnbuckles DIN 1480, Zinc-Plated, with Hook and Eye

  • 0 likes
  • 0 comments
  • 0 repins
de: Spannschlösser DIN 1480, verzinkt, mit Haken und Öse
en: Turnbuckles DIN 1480, Zinc-Plated, with Hook and Eye

  • 0 likes
  • 0 comments
  • 0 repins
de: DIN 1480 - Spannschlossmuttern geschmiedet (offene Form)
fr: DIN 1480 - Tendeurs forgés (forme ouverte)
en: DIN 1480 - Forged turnbuckles (open form)
nl: DIN 1480 - Gesmeden spanschroefmoer (open model)

  • 0 likes
  • 0 comments
  • 0 repins
de: Modell 62944 - AUGENSCHRAUBEN FUR SPANNSCHLÖSSER
es: Referencia 62944 - Tornillo con ojo para tendor - Inox A2
fr: Modèle 62944 - Vis à oeil pour tendeur
en: Reference 62944 - Eye bolt for turnbuckle - Stainless steel A2
it: Codice 62944 - tirante ad occhio per tenditore - Acciaio inossidabile A2

  • 0 likes
  • 0 comments
  • 0 repins
fr: SCHUNK
ru: SCHUNK
ja: SCHUNK
it: SCHUNK
ko: SCHUNK
sk: SCHUNK
de: SCHUNK
es: SCHUNK
zh: SCHUNK
en: SCHUNK
cs: SCHUNK
nl: SCHUNK
pl: SCHUNK

  • 0 likes
  • 0 comments
  • 0 repins
de: 03.30.90 Blindnietmuttern
fr: 03.30.90 blind rivet nuts
en: 03.30.90 blind rivet nuts

  • 0 likes
  • 0 comments
  • 0 repins
de: BEA Ingranaggi
en: BEA Ingranaggi

  • 0 likes
  • 0 comments
  • 0 repins
de: Pneumax
es: Pneumax
fr: Pneumax
en: Pneumax
it: Pneumax
pl: Pneumax

  • 0 likes
  • 0 comments
  • 0 repins
fr: Elesa
en: Elesa
it: Elesa

  • 0 likes
  • 0 comments
  • 0 repins
fr: ISO 7379 - Vis épaulée
en: ISO 7379 - Shoulder screws with collar
it: ISO 7379 - Viti a colletto

  • 0 likes
  • 0 comments
  • 0 repins
de: HP - Pinions
es: HP - Piñones
fr: HP - Pignons
en: HP - Pinions
ko: HP - 피니언

  • 0 likes
  • 0 comments
  • 0 repins
de: Standard-Zahnstangen schragverzahnt
en: Helical-toothed standard gear racks

  • 0 likes
  • 0 comments
  • 0 repins
en: SMC01, SMC01MBLK, SMCM3, SMCM3MBLK, SMC02, SMC02MBLK - Hose Barb

  • 0 likes
  • 0 comments
  • 0 repins
de: Saugplatten SPU - SPU 360 NBR-55 G1/2-IG B
en: Suction Plates SPU - SPU 360 NBR-55 G1/2-IG B

  • 0 likes
  • 0 comments
  • 0 repins
de: Kupplung CP 40 - Edelstahl
zh: Coupling CP 40 - Stainless steel
en: Coupling CP 40 - Stainless steel
ru: Coupling CP 40 - Stainless steel

  • 0 likes
  • 0 comments
  • 0 repins
de: Polycarbonat-Gehäuse PK - ohne Vorprägungen
zh: Polycarbonate enclosures PK - without knockouts
en: Polycarbonate enclosures PK - without knockouts
ru: Polycarbonate enclosures PK - without knockouts

  • 0 likes
  • 0 comments
  • 0 repins
fr: Modèle F5-10 - Support cylindrique élastique type MM

  • 0 likes
  • 0 comments
  • 0 repins
de: Adapter kanneliert
es: Adaptadores acanalados
fr: Adaptateurs cannelés
en: Hose barb adapters
it: Adattatori portagomma

  • 0 likes
  • 0 comments
  • 0 repins
fr: Modèle 58113 - Vanne monobloc femelle - femelle gaz - 800 lbs - PN 55 passage réduit - poignée cadenassable - Inox 316
en: Modèle 58113 - 1 piece ball valve - Female / female BSP - Reduced bore - Lockable handle - Stainless steel 316

  • 0 likes
  • 0 comments
  • 0 repins
de: WINKEL-Rollen (CAD)
en: WINKEL Bearings (CAD)

  • 0 likes
  • 0 comments
  • 0 repins
en: New form 2013 AE - Vertical series with folded base
it: Nuova forma AE 2013 - Serie verticale con base piegata

  • 0 likes
  • 0 comments
  • 0 repins
de: KC 0650 - KC-Serie
en: KC 0650 - KC-Series

  • 2 likes
  • 0 comments
  • 0 repins
de: UNIFLEX Advanced 1555 - UNIFLEX Advanced Serie
en: UNIFLEX Advanced 1555 - UNIFLEX Advanced Series

  • 1 like
  • 0 comments
  • 0 repins
de: BN 20146 - Zylinderschrauben mit Innensechsrund und extrem niedrigem Kopf, ohne Schaft, INOX A2
en: BN 20146 - Hexalobular (6 Lobe) socket head cap screws with extremely low head, fully threaded, stainless steel A2
fr: BN 20146 - Hexalobular (6 Lobe) socket head cap screws with extremely low head, fully threaded, stainless steel A2

  • 0 likes
  • 0 comments
  • 0 repins
EN: Metalwork - Metalwork
IT: Metalwork - Metalwork
FR: Metalwork - Metalwork
DE: Metalwork - Metalwork
ES: Metalwork - Metalwork

  • 0 likes
  • 0 comments
  • 0 repins
EN: Metalwork - Distributors
IT: Metalwork - Ripartitori
FR: Metalwork - Barrettes de répartition raccord tournants
DE: Metalwork - Distributors
ES: Metalwork - Distributors

  • 0 likes
  • 0 comments
  • 0 repins
EN: Metalwork - Mini-cylinders series ISO 6432
IT: Metalwork - Minicilindri serie ISO 6432
FR: Metalwork - Vérin miniature Série ISO 6432
DE: Metalwork - Rundzylinder reihe ISO 6432
ES: Metalwork - Mini-cylinders series ISO 6432

  • 0 likes
  • 0 comments
  • 0 repins
EN: THK CO.,LTD. - THK CO.,LTD.
JA: THK株式会社 - THK株式会社
DE: THK - THK
KO: THK - THK
ZH: THK - THK

  • 0 likes
  • 0 comments
  • 0 repins
EN: Motovario - PB - Helical bevel geared motor cast iron series fitted for motor coupling version PAM with flexible coupling
IT: Motovario - PB - Motoriduttore ortogonale serie in ghisa con predisposizione pe attacco motore PAM e giunto

  • 0 likes
  • 0 comments
  • 0 repins
EN: Ganter - GN 707.2 - Split set collars
DE: Ganter - GN 707.2 - Geteilte Stellringe

  • 0 likes
  • 0 comments
  • 0 repins
EN: Elesa - GN 707.2 - Semi-split set collars Clamping assembly
IT: Elesa - GN 707.2 - Anelli di posizionamento Fissaggio a pressione
FR: Elesa - GN 707.2 - Anneaux de positionnement Fixation à pression

  • 0 likes
  • 0 comments
  • 0 repins
EN: BENE INOX - Stainless steel valves, pipes and fittings - Modèle 5611 - ISO bend 3D - 90° - Stainless steel 304L - 316 L
FR: BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie - Modèle 5611 - Coude ISO 3D à 90° - roulé soudé - inox 304 L - 316 L

  • 0 likes
  • 0 comments
  • 0 repins
EN: Motovario - Gear motors and gear units
IT: Motovario - Motoriduttori e riduttori

  • 0 likes
  • 0 comments
  • 0 repins
EN: Tellurerota - Industrial - Heavy duty and mechanical handling
DE: Tellurerota - Räder für Industrielogistik - Hohe Lasten und mechanische Bewegung
IT: Tellurerota - Industriale - carichi pesanti e movimentazione meccanica
FR: Tellurerota - Industriel - Charges lourdes et manutention mecanique
ES: Tellurerota - Industrial - Cargas pesadas y desplazamiento mecánico

  • 2 likes
  • 0 comments
  • 0 repins
EN: JTEKT Corporation(Koyo) - with Setscrew
JA: 株式会社ジェイテクト (Koyo) - 円筒穴(止めねじ付き)

  • 0 likes
  • 0 comments
  • 0 repins
FR: MICHAUD CHAILLY - Direct Transmission - En acier

  • 0 likes
  • 0 comments
  • 0 repins
EN: Rulli Rulmeca - PSV M NM - Rollers PSV NM shaft M - Exec. Male thread
IT: Rulli Rulmeca - PSV M NM - Rulli PSV NM asse M - Esec. filettato maschio

  • 0 likes
  • 0 comments
  • 0 repins
EN: VOSS
DE: VOSS
FR: VOSS
ES: VOSS
RU: VOSS
ZH: VOSS
IT: VOSS

  • 1 like
  • 0 comments
  • 0 repins
EN: JTEKT Corporation(Koyo) - Rolling Bearing Units
JA: 株式会社ジェイテクト (Koyo) - 【海外販売向け】 転がり軸受ユニット

  • 0 likes
  • 0 comments
  • 0 repins
EN: Rossi - MR 3I 50...180 - Gearmotors MR 3I 50...180
DE: Rossi - MR 3I 50...180 - Getriebemotoren MR 3I 50...180
IT: Rossi - MR 3I 50...180 - Motoriduttori MR 3I 50...180
FR: Rossi - MR 3I 50...180 - Motoréducteurs MR 3I 50...180
ES: Rossi - MR 3I 50...180 - Motorreductores MR 3I 50...180

  • 0 likes
  • 0 comments
  • 0 repins
EN: Rossi - MR 3I 50...180 - Gearmotors MR 3I 50...180
DE: Rossi - MR 3I 50...180 - Getriebemotoren MR 3I 50...180
IT: Rossi - MR 3I 50...180 - Motoriduttori MR 3I 50...180
FR: Rossi - MR 3I 50...180 - Motoréducteurs MR 3I 50...180
ES: Rossi - MR 3I 50...180 - Motorreductores MR 3I 50...180

  • 0 likes
  • 0 comments
  • 0 repins
FR: MICHAUD CHAILLY - Direct Transmission

  • 1 like
  • 0 comments
  • 0 repins
FR: EMILE MAURIN - Eléments Standard Mécaniques

  • 0 likes
  • 0 comments
  • 0 repins
EN: BENE INOX - Stainless steel valves, pipes and fittings - Modèle 5239 - Female/female reducer - Stainless steel 316 L - Béné Inox 652394-4025
FR: BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie - Modèle 5239 - Réduction femelle/femelle - Inox 316 L - Usinée - Béné Inox 652394-4025
  • 0 likes
  • 0 comments
  • 0 repins
EN: BENE INOX - Stainless steel valves, pipes and fittings - Modèle 5239 - Female/female reducer - Stainless steel 316 L - Béné Inox 652394-4025
FR: BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie - Modèle 5239 - Réduction femelle/femelle - Inox 316 L - Usinée - Béné Inox 652394-4025