de: Modell 62944 - AUGENSCHRAUBEN FUR SPANNSCHLÖSSER es: Referencia 62944 - Tornillo con ojo para tendor - Inox A2 fr: Modèle 62944 - Vis à oeil pour tendeur en: Reference 62944 - Eye bolt for turnbuckle - Stainless steel A2 it: Codice 62944 - tirante ad occhio per tenditore - Acciaio inossidabile A2
EN: Motovario - PB - Helical bevel geared motor cast iron series fitted for motor coupling version PAM with flexible coupling IT: Motovario - PB - Motoriduttore ortogonale serie in ghisa con predisposizione pe attacco motore PAM e giunto
EN: Elesa - GN 707.2 - Semi-split set collars Clamping assembly IT: Elesa - GN 707.2 - Anelli di posizionamento Fissaggio a pressione FR: Elesa - GN 707.2 - Anneaux de positionnement Fixation à pression
EN: Metalwork - Mini-cylinders series ISO 6432 IT: Metalwork - Minicilindri serie ISO 6432 FR: Metalwork - Vérin miniature Série ISO 6432 DE: Metalwork - Rundzylinder reihe ISO 6432 ES: Metalwork - Mini-cylinders series ISO 6432
EN: BENE INOX - Stainless steel valves, pipes and fittings - Modèle 5611 - ISO bend 3D - 90° - Stainless steel 304L - 316 L FR: BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie - Modèle 5611 - Coude ISO 3D à 90° - roulé soudé - inox 304 L - 316 L
de: BN 20146 - Zylinderschrauben mit Innensechsrund und extrem niedrigem Kopf, ohne Schaft, INOX A2 en: BN 20146 - Hexalobular (6 Lobe) socket head cap screws with extremely low head, fully threaded, stainless steel A2 fr: BN 20146 - Hexalobular (6 Lobe) socket head cap screws with extremely low head, fully threaded, stainless steel A2