powered by CADENAS

Manual

Manual

4.9.2.11.  Expiration date

In PARTproject suppliers can set an expiration date for projects. In addition, certain dialogs can be controlled for part selection which give information concerning date of expiration and further use.

PARTproject: Expiration date

PARTproject: Expiration date

Markups and notification messages in PARTdataManager

  • In PARTdataManager, in the Part selection, in "Details" mode, display of the End-of-Life date is optional (context menu in column header).

    PARTdataManager -> Part selection-> "Details" mode

    PARTdataManager -> Part selection-> "Details" mode

  • In PARTdataManager, when opening the part the respective notification message appears.

    Example: Project discontinued and replacement part available

    Example: Project discontinued and replacement part available

    Example: Project discontinued and no replacement part available

    Example: Project discontinued and no replacement part available

  • Display of icons in the part selection

    Overview on the displayed icons dependent on setting options:

        PARTproject -> dialog area "Edit project" -> tabbed page "General"
    ICON Description

    Hide after expiration

    Replacement after expiration (Optional)

    Old standard crossed out without replacement

    1 0
    Old standard replaced by at least one other parts family and old standard locked 1 1
    Part expired but temporarily still available 0 0
    Old standard replaced by at least one other parts family, but still temporarily available 0 1

Setting options in PARTproject -> Tabbed page General -> Expiration date

  • Date:

    Here you can set an expiration date at project level, optionally.

  • Hide after expiration

    Yes: The part may not be used after expiration.

    No: The part may continue to be used after expiration.

    When opening PARTdataManager the respective notice shows up.

    Sample message

    Sample message

  • Message before expiration (In days)

    Within the set time frame the respective dialog box is opened (compare Fig. „Sample message“).

  • Replacement after expiration (Optional)

    When clicking ... the dialog box File list appears. Here, you can add as many replacement parts as desired via button New. An Explorer window opens.

[Tip] Tip

The following markups complement each other.