![]() |
Once selecting a *.tac or *.tab file under Project selection in the index tree, on the right, under Edit project, the tabbed page Table file is displayed.
Here, following actions can be performed:
Viewing of characteristic attribute table (editing is only possible inside PARTdesigner)
Editing of Standard number, Standard title, Standard name and Description for BOM
You can
directly edit here or open the PARTdesigner via Edit, open the dialog box Identification data via and then edit there.
Details on this can be found under Section 5.9.15.1, “ Set standard table row ”.
Details on this can be found under Section 5.9.15.2, “ Mark lines as expired... ”.
In order to get direct access on the table, open PARTdesigner. Information on PARTdesigner can be found under Chapter 7, PARTdesigner parametric tool .