powered by CADENAS

Menu

 

Pins

  • 1 like
  • 0 comments
  • 0 repins
EN: KSB - Valves
DE: KSB - Armaturen
FR: KSB - Robinetterie
IT: KSB - Valves
ES: KSB - Valves
PT: KSB - Valves
CS: KSB - Valves
NL: KSB - Valves
RU: KSB - Valves
ZH: KSB - Valves
PL: KSB - Valves
TR: KSB - Valves
  • 0 likes
  • 0 comments
  • 0 repins
EN: KSB - BOA-S - Strainer
DE: KSB - BOA-S - Schmutzfänger
FR: KSB - BOA-S - Filtres
IT: KSB - BOA-S - Filtri
ES: KSB - BOA-S - Filtro
PT: KSB - BOA-S - Colectores de impurezas
CS: KSB - BOA-S - Filtr
NL: KSB - BOA-S - Smudssamler
RU: KSB - BOA-S - Грязеуловители
ZH: KSB - BOA-S - 挡泥板
PL: KSB - BOA-S - Osadnik zanieczyszczeń
TR: KSB - BOA-S - Pislik tutucu
  • 1 like
  • 0 comments
  • 0 repins
EN: KSB - BOACHEM ZXAB - Maintenance-free stainless steel globe valves with bellows
DE: KSB - BOACHEM ZXAB - Wartungsfreie Edelstahl-Ventile mit Faltenbalg
FR: KSB - BOACHEM ZXAB - Robinets à soupape sans entretien, en acier inoxydable avec soufflet d'étanchéité
IT: KSB - BOACHEM ZXAB - Valvole in acciaio inossidabile con soffietto, esenti da manutenzione
ES: KSB - BOACHEM ZXAB - Válvulas de acero inoxidable sin mantenimiento con fuelle
PT: KSB - BOACHEM ZXAB - Válvulas de fechamento sem manutenção com fole
CS: KSB - BOACHEM ZXAB - Bezúdržbové ventily z nerezové oceli s vlnovcem
NL: KSB - BOACHEM ZXAB - Vedligeholdelsesfri ventiler i rustfrit stål med foldebælg
RU: KSB - BOACHEM ZXAB - Не требующие техобслуживания клапаны из высококачественной стали с сильфоном
ZH: KSB - BOACHEM ZXAB - 无需维护的不锈钢截止阀,带防尘罩
PL: KSB - BOACHEM ZXAB - Bezobsługowe zawory ze stali nierdzewnej, z mieszkiem sprężystym
TR: KSB - BOACHEM ZXAB - Bakım gerektirmeyen körüklü paslanmaz çelik valfler
  • 0 likes
  • 0 comments
  • 0 repins
EN: ASAHI ORGANIC CHEMICALS INDUSTRY - DIN
JA: 旭有機材工業株式会社 - DIN
  • 0 likes
  • 0 comments
  • 0 repins
EN: Stern - MP5 - Rear spherical bearing
ES: Stern - MP5 - Charnela con rótula
DE: Stern - MP5 - Rear spherical bearing
FR: Stern - MP5 - Rear spherical bearing