powered by CADENAS

Menu

 

Pins

  • 1 like
  • 0 comments
  • 0 repins
EN: KSB - Valves
DE: KSB - Armaturen
FR: KSB - Robinetterie
IT: KSB - Valves
ES: KSB - Valves
PT: KSB - Valves
CS: KSB - Valves
NL: KSB - Valves
RU: KSB - Valves
ZH: KSB - Valves
PL: KSB - Valves
TR: KSB - Valves
kiren2012 onto 3D CAD MODELS @ ming li November 28, 2015
  • 1 like
  • 0 comments
  • 0 repins
EN: Milwaukee Valve - F-2981-M, F-2981A - Iron Globe Valve, 125lb, SWP-200lb, 200 WOG, IBBM, Non-Shock, Solid Disc, Bolted Bonnet, Gland Packed, Flanged Ends
kiren2012 onto 3D CAD MODELS @ ming li November 28, 2015
  • 0 likes
  • 0 comments
  • 0 repins
EN: KSB - BOACHEM ZXA - Maintenance-free stainless steel globe valves with gland packing
DE: KSB - BOACHEM ZXA - Wartungsfreies Edelstahl-Ventile mit Stopfbuchspackung
FR: KSB - BOACHEM ZXA - "Robinets à soupape sans entretien, en acier inoxydable avec garniture de presse-étoupe"
IT: KSB - BOACHEM ZXA - Valvole in acciaio inossidabile con tenuta a baderna esenti da manutenzione
ES: KSB - BOACHEM ZXA - Válvulas de acero inoxidable sin mantenimiento con empaquetadura
PT: KSB - BOACHEM ZXA - Wartungsfreies Edelstahl-Ventile mit Stopfbuchspackung
CS: KSB - BOACHEM ZXA - Bezúdržbové ventily z nerezové oceli s provazcovou ucpávkou
NL: KSB - BOACHEM ZXA - Vedligeholdelsesfri ventiler i rustfrit stål med pakdåse
RU: KSB - BOACHEM ZXA - Не требующие техобслуживания клапаны из высококачественной стали с сальниковым уплотнением
ZH: KSB - BOACHEM ZXA - 无需维护的不锈钢截止阀,带压盖填料
PL: KSB - BOACHEM ZXA - "Bezobsługowe zawory ze stali nierdzewnej, z uszczelnieniem dławnicowym"
TR: KSB - BOACHEM ZXA - "Bakım gerektirmeyen, salmastra kutulu paslanmaz çelik valfler"
kiren2012 onto 3D CAD MODELS @ ming li November 28, 2015