EN: Bossard Catalog - BN 19 - Hex socket button head cap screws, partially / fully threaded (ISO 7380-1), 010.9, black DE: Bossard Catalog - BN 19 - Linsenschrauben mit Innensechskant, ohne / mit Schaft (ISO 7380-1), 010.9, schwarz
EN: Bossard Catalog - BN 5210 - Hex socket set screws with flat point and TufLok® patch (ISO 4026; DIN 913), 45 H, zinc plated blue DE: Bossard Catalog - BN 5210 - Gewindestifte mit Innensechskant und Kegelkuppe, TufLok®-Fleck beschichtet (ISO 4026; DIN 913), 45 H, verzinkt-blau FR: Bossard Catalog - BN 5210 - Hex socket set screws with flat point and TufLok® patch (ISO 4026; DIN 913), 45 H, zinc plated blue
EN: Elesa+Ganter - ISO 7379 NI - Stainless steel-Shoulder screws with collar DE: Elesa+Ganter - ISO 7379 NI - Edelstahl-Passschrauben mit Bund RU: Elesa+Ganter - ISO 7379 NI - Stainless steel-Shoulder screws with collar ES: Elesa+Ganter - ISO 7379 NI - Stainless steel-Shoulder screws with collar CS: Elesa+Ganter - ISO 7379 NI - Stainless steel-Shoulder screws with collar PL: Elesa+Ganter - ISO 7379 NI - Stainless steel-Shoulder screws with collar ZH: Elesa+Ganter - ISO 7379 NI - Stainless steel-Shoulder screws with collar TR: Elesa+Ganter - ISO 7379 NI - Stainless steel-Shoulder screws with collar
EN: Bossard Catalog - BN 272 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), 8.8, black DE: Bossard Catalog - BN 272 - Zylinderschrauben mit Innensechskant, ohne Schaft (DIN 912, ISO 4762), 8.8, schwarz
EN: DIM - Extension Springs - Steel wire to UNI EN 10270.1 - SH IT: DIM - Molle di trazione - Filo acciaio al carbonio tab. UNI EN 10270.1-SH FR: DIM - Ressorts de traction - Acier au carbone UNI EN 10270.1-SH DE: DIM - Zugfedern - Stahl UNI EN 10270.1-SH
EN: Bossard Catalog - BN 760 - Split spring lock washers with bent end (DIN 127 A), mechanical zinc plated blue DE: Bossard Catalog - BN 760 - Federringe Enden aufgebogen (DIN 127 A), mechanisch verzinkt-blau FR: Bossard Catalog - BN 760 - Split spring lock washers with bent end (DIN 127 A), mechanical zinc plated blue