powered by CADENAS

Menu

 

Pins

  • 0 likes
  • 0 comments
  • 0 repins
de: Baureihe 302-GEW - Exzenter-Hohlkegeldüsen Kunststoffausführung
zh: Series 302-GEW - Tangential-flow Hollow cone Nozles Plastic version
en: Series 302-GEW - Tangential-flow Hollow cone Nozles Plastic version
ru: Series 302-GEW - Tangential-flow Hollow cone Nozles Plastic version
  • 0 likes
  • 0 comments
  • 0 repins
fr: 63 - Norme CLAMP
en: 63 - CLAMP standard
  • 0 likes
  • 0 comments
  • 0 repins
de: US Einheiten
es: Unidades Inglesas
pt: Unidades dos EUA
fr: Unités Américaines
en: US Units
ru: Американские единицы
ja: US単位
zh_TW: 美制单位
it: Unità US
ko: US 단위
  • 1 like
  • 0 comments
  • 0 repins
EN: KSB - BOAX-B with handles CR - Centred disc butterfly valves with manual control - CR handle
DE: KSB - BOAX-B mit Handhebel CR - Absperrklappen mit zentrischer Scheibe und manueller Betätigung - Handhebel CR
FR: KSB - BOAX-B avec poignée CR - Robinets d'arrêt à papillon centré à manœuvre manuelle - poignée CR
IT: KSB - BOAX-B con leva manuale CR - Valvole a farfalla con disco centrato e comando manuale - leva manuale CR
ES: KSB - BOAX-B con palanca manual CR - Válvulas de mariposa con arandela centrada y activación manual - palanca manual CR
PT: KSB - BOAX-B com alavanca manual CR - Válvulas de corte com disco central e accionamento manual - alavanca manual CR
CS: KSB - BOAX-B s ruční pákou CR - Uzavírací klapky centrické s ručním ovládáním – ruční páka CR
NL: KSB - BOAX-B med håndtag CR - Spjældventiler med centreret skive og manuel betjening – håndtag CR
RU: KSB - BOAX-B с рукояткой CR - Дисков
Mauricio Rojas Toriz onto 3D CAD MODELS July 29, 2016
  • 0 likes
  • 0 comments
  • 0 repins
EN: BENE INOX - Stainless steel valves, pipes and fittings
FR: BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
  • 0 likes
  • 0 comments
  • 0 repins
EN: BENE INOX - Stainless steel valves, pipes and fittings - Modèle 5946 - ANSI Sch 10S cap
FR: BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie - Modèle 5946 - Cap ANSI Schedule 10S