powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Petrov Jacob

  • 0 likes
  • 659 views
  • 11 pins

created October 14, 2016 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
EN: Bossard Catalog - BN 1593 - Hex socket button head cap screws partially / fully threaded (ISO 7380-1), A2, stainless steel A2
DE: Bossard Catalog - BN 1593 - Linsenschrauben mit Innensechskant, ohne / mit Schaft, (ISO 7380-1), A2, INOX A2
FR: Bossard Catalog - BN 1593 - Hex socket button head cap screws partially / fully threaded (ISO 7380-1), A2, stainless steel A2

  • 0 likes
  • 0 comments
  • 0 repins
EN: Bossard Catalog - BN 637 - Prevailing torque type hex lock nuts thin type with polyamide insert (DIN 985), A2
DE: Bossard Catalog - BN 637 - Sicherungsmuttern niedrige Form mit Polyamideinlage (DIN 985), A2
FR: Bossard Catalog - BN 637 - Prevailing torque type hex lock nuts thin type with polyamide insert (DIN 985), A2

  • 0 likes
  • 0 comments
  • 0 repins
EN: Bossard Catalog - BN 1593 - Hex socket button head cap screws partially / fully threaded (ISO 7380-1), A2, stainless steel A2
DE: Bossard Catalog - BN 1593 - Linsenschrauben mit Innensechskant, ohne / mit Schaft, (ISO 7380-1), A2, INOX A2
FR: Bossard Catalog - BN 1593 - Hex socket button head cap screws partially / fully threaded (ISO 7380-1), A2, stainless steel A2

  • 0 likes
  • 0 comments
  • 0 repins
EN: Bossard Catalog - BN 1593 - Hex socket button head cap screws partially / fully threaded (ISO 7380-1), A2, stainless steel A2
DE: Bossard Catalog - BN 1593 - Linsenschrauben mit Innensechskant, ohne / mit Schaft, (ISO 7380-1), A2, INOX A2
FR: Bossard Catalog - BN 1593 - Hex socket button head cap screws partially / fully threaded (ISO 7380-1), A2, stainless steel A2

  • 0 likes
  • 0 comments
  • 0 repins
EN: Bossard Catalog - BN 670 - Flat washers without chamfer (DIN 125 A; ~ISO 7089; VSM 13904), A2, stainless steel A2
DE: Bossard Catalog - BN 670 - Scheiben ohne Fase (DIN 125 A; ~ISO 7089; VSM 13904), A2, INOX A2
FR: Bossard Catalog - BN 670 - Flat washers without chamfer (DIN 125 A; ~ISO 7089; VSM 13904), A2, stainless steel A2

  • 0 likes
  • 0 comments
  • 0 repins
EN: Bossard Catalog - BN 610 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), A2, stainless steel A2
DE: Bossard Catalog - BN 610 - Zylinderschrauben mit Innensechskant, ohne Schaft (DIN 912, ISO 4762), A2, Edelstahl A2
FR: Bossard Catalog - BN 610 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), A2, stainless steel A2

  • 0 likes
  • 0 comments
  • 0 repins
EN: Bossard Catalog - BN 56 - Hexagon head screws fully threaded (DIN 933; ISO 4017), 8.8, zinc plated blue
DE: Bossard Catalog - BN 56 - Sechskantschrauben ohne Schaft (DIN 933; ISO 4017), 8.8, verzinkt-blau
FR: Bossard Catalog - BN 56 - Hexagon head screws fully threaded (DIN 933; ISO 4017), 8.8, zinc plated blue

  • 0 likes
  • 0 comments
  • 0 repins
EN: Bossard Catalog - BN 3313 - Dome head sealing blind rivets (Pop® IMEX TD...GT), A2 (AISI 305 / 315)
DE: Bossard Catalog - BN 3313 - Flachrund-Bechernieten (Pop® IMEX TD...GT), A2 (AISI 305 / 315)
FR: Bossard Catalog - BN 3313 - Dome head sealing blind rivets (Pop® IMEX TD...GT), A2 (AISI 305 / 315)

  • 0 likes
  • 0 comments
  • 0 repins
EN: Bossard Catalog - BN 161 - Prevailing torque type hex lock nuts thin type, with polyamide insert (DIN 985), cl. 6, zinc plated blue
DE: Bossard Catalog - BN 161 - Sicherungsmuttern niedrige Form mit Polyamideinlage (DIN 985), Kl. 6, verzinkt-blau
FR: Bossard Catalog - BN 161 - Prevailing torque type hex lock nuts thin type, with polyamide insert (DIN 985), cl. 6, zinc plated blue

  • 0 likes
  • 0 comments
  • 0 repins
EN: Bossard Catalog - BN 628 - Hex nuts ~0,8d (DIN 934; ISO 4032), A2, stainless steel A2
DE: Bossard Catalog - BN 628 - Sechskantmuttern ~0,8d (DIN 934; ISO 4032), A2, INOX A2
FR: Bossard Catalog - BN 628 - Hex nuts ~0,8d (DIN 934; ISO 4032), A2, stainless steel A2

  • 0 likes
  • 0 comments
  • 0 repins
EN: Bossard Catalog - BN 622 - Hex head screws fully threaded (DIN 933; ISO 4017), A2, stainless steel A2
DE: Bossard Catalog - BN 622 - Sechskantschrauben ohne Schaft (DIN 933; ISO 4017), A2, Edelstahl A2
FR: Bossard Catalog - BN 622 - Hex head screws fully threaded (DIN 933; ISO 4017), A2, stainless steel A2