powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Daniel Futterer

  • 0 likes
  • 383 views
  • 1 pin

created July 28, 2016 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
EN: Wuerth - DIN 912 (ISO 4762) - A2 - Cylinder head screws cap screws
DE: Würth - DIN 912 (ISO 4762) - A2 - Zylinderschrauben mit Innensechskant
IT: Wuerth - DIN 912 (ISO 4762) - A2 - Viti a testa cilindrica con esagono incassato
FR: Wuerth - DIN 912 (ISO 4762) - A2 - Vis à tête cylindrique avec empreinte cruciforme
ES: Wuerth - DIN 912 (ISO 4762) - A2 - Tornillos cilíndricos con hexágono interior
CS: Wuerth - DIN 912 (ISO 4762) - A2 - Šrouby s válcovou hlavou s vnitřním šestihranem