powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ amiruddin aziz

  • 0 likes
  • 273 views
  • 1 pin

created November 29, 2015 in Uncategorized

Board Content

  • 2 likes
  • 0 comments
  • 0 repins
EN: FIBRO - 211.12. - Threaded die set shank DIN ISO 10242-1
DE: FIBRO - 211.12. - Einspannzapfen DIN ISO 10242-1
FR: FIBRO - 211.12. - Nez cylindrique fileté DIN ISO 10242-1
IT: FIBRO - 211.12. - Codolo ~DIN ISO 10242-1
ES: FIBRO - 211.12. - Perno roscado DIN ISO 10242-1
CS: FIBRO - 211.12. - Threaded die set shank DIN ISO 10242-1
PL: FIBRO - 211.12. - Czop mocujący DIN ISO 10242-1
TR: FIBRO - 211.12. - Vidalı Kalıp Seti Mapası DIN ISO 10242-1
ZH: FIBRO - 211.12. - Threaded die set shank DIN ISO 10242-1