powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ diego aa

  • 0 likes
  • 881 views
  • 4 pins

created April 27, 2015 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: taper-spannbuchsen - taper-spannbuchsen
en: Taper Bushes - Taper Bushes

  • 0 likes
  • 0 comments
  • 0 repins
de: krt_krtg_5-8x3-8, ISO 10 B-1 - Kettenräder KRT und KRTG mit einseitiger Nabe für Taper-Spannbuchsen, ISO 10 B-1, Teilung 5/8 x 3/8“
en: krt_krtg_5-8x3-8, ISO 10 B-1 - Sprockets KRT / KRTG with One-Sided Hub, for Taper Bushes, ISO 10 B-1, Pitch 5/8 x 3/8“

  • 0 likes
  • 0 comments
  • 0 repins
EN: Aventics - GH1 Ø32 - 100 mm - Guide unit
DE: Aventics - GH1 Ø32 - 100 mm - Führungseinheiten

  • 0 likes
  • 0 comments
  • 0 repins
EN: Parker
DE: Parker