powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Can Keles

  • 0 likes
  • 1050 views
  • 1 pin

created December 22, 2014 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
EN: Wuerth - ISO 7380 - 10.9 - blank - Hexagon socket button head screw - WUERTH 006002612 screw ISO 7380 M6x12 10.9 BLK
DE: Würth - ISO 7380 - 10.9 - blank - Flachkopfschrauben mit Innensechskant - WUERTH 006002612 Screw ISO 7380 M6x12 10.9 BLK
IT: Wuerth - ISO 7380 - 10.9 - blank - Presa esagonale di corrente - WUERTH 006002612 Screw ISO 7380 M6x12 10.9 BLK
FR: Wuerth - ISO 7380 - 10.9 - blank - Vis à métaux à tête cylindrique bombée plate à six pans creux - WUERTH 006002612 Screw ISO 7380 M6x12 10.9 BLK
ES: Wuerth - ISO 7380 - 10.9 - blank - Tornillos cabeza plana con hexágono interior - WUERTH 006002612 Screw ISO 7380 M6x12 10.9 BLK
CS: Wuerth - ISO 7380 - 10.9 - blank - Šrouby se zaoblenou hlavou s vnitřním šestihranem [02 1145] - WUERTH 006002612 screw ISO 7380 M6x12 10.9 BLK