powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Raviraj Bashetty

  • 0 likes
  • 189 views
  • 1 pin

created September 17, 2019 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: C96S_C/C96SD_C - ISO Cylinder:Standard Double Acting,Single Rod
es: C96S_C/C96SD_C - ISO Cylinder:Standard Double Acting,Single Rod
pt: C96S_C/C96SD_C - ISO Cylinder:Standard Double Acting,Single Rod
zh: C96S_C/C96SD_C - ISO 气缸:标准型 单杆双作用
fr: C96S_C/C96SD_C - ISO Cylinder:Standard Double Acting,Single Rod
en: C96S_C/C96SD_C - ISO Cylinder:Standard Double Acting,Single Rod
ru: C96S_C/C96SD_C - ISO Cylinder:Standard Double Acting,Single Rod
ja: C96S_C/C96SD_C - ISO シリンダ:標準形 複動・片ロッド
it: C96S_C/C96SD_C - ISO Cylinder:Standard Double Acting,Single Rod
ko: C96S_C/C96SD_C - ISO 실린더:표준형 복동,편로드