powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Alexander Koller

  • 0 likes
  • 82 views
  • 1 pin

created April 24, 2019 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
cs: DIN 912 (ISO 4762) - 10.9 - lumenized - Šrouby s válcovou hlavou s vnitřním šestihranem
de: DIN 912 (ISO 4762) - 10.9 - blank - Zylinderschrauben mit Innensechskant
en: DIN 912 (ISO 4762) - 10.9 - lumenized - Cylinder head screws cap screws
it: DIN 912 (ISO 4762) - 10.9 - grezzo - Viti a testa cilindrica con esagono incassato
fr: DIN 912 (ISO 4762) - 10.9 - brut - Vis à tête cylindrique avec empreinte cruciforme
es: DIN 912 (ISO 4762) - 10.9 - Sin baño - Tornillos cilíndricos con hexágono interior