powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Sebastian Vehlgut

  • 0 likes
  • 174 views
  • 2 pins

created September 9, 2018 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
cs: DIN 933 (ISO 4017) - Edelstahl A4 blank, mit Vollgewinde - Hexagon set screws with thread to head, product classes A and B
de: DIN 933 (ISO 4017) - Edelstahl A4 blank, mit Vollgewinde - """classes de produit A et B"""""""
en: DIN 933 (ISO 4017) - Edelstahl A4 blank, mit Vollgewinde - Hexagon set screws with thread to head, product classes A and B
it: DIN 933 (ISO 4017) - Edelstahl A4 blank, mit Vollgewinde - Vite a testa esagonale con filettatura fino alla testa,Prodotto classe A ed B
fr: DIN 933 (ISO 4017) - Edelstahl A4 blank, mit Vollgewinde - "Vis à tête hexagonale entièrement filetées
es: DIN 933 (ISO 4017) - Edelstahl A4 blank, mit Vollgewinde - Tornillos hexagonales con rosca entera, categorías de producto A y B

  • 0 likes
  • 0 comments
  • 0 repins
cs: DIN 933 (ISO 4017) - 8.8 - firezinc-plated - Hexagon set screws with thread to head, product classes A and B
de: DIN 933 (ISO 4017) - 8.8 - feuerverzinkt - Sechskantschrauben mit Gewinde bis Kopf, Produktklassen A und B
en: DIN 933 (ISO 4017) - 8.8 - firezinc-plated - Hexagon set screws with thread to head, product classes A and B
it: DIN 933 (ISO 4017) - 8.8 - zincato a fuoco - Vite a testa esagonale con filettatura fino alla testa,Prodotto classe A ed B
fr: DIN 933 (ISO 4017) - 8.8 - Galvanisé à chaud - "Vis à tête hexagonale entièrement filetées
es: DIN 933 (ISO 4017) - 8.8 - cincado al fuego - Tornillos hexagonales con rosca entera, categorías de producto A y B