powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ 明璋 李

  • 0 likes
  • 109 views
  • 1 pin

created August 1, 2018 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
ko: SD30S, SD31S, SD5, SD6형/축경 150-260mm
ja: SD30S, SD31S, SD5, SD6形/軸径 150-260mm
en: SD30S, SD31S, SD5, SD6 Types/Shaft diameter 150-260mm
zh: SD30S, SD31S, SD5, SD6 Types/Shaft diameter 150-260mm