powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Tomaso Panella

  • 0 likes
  • 903 views
  • 25 pins

created November 6, 2017 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: VOSS
es: VOSS
zh: VOSS
fr: VOSS
en: VOSS
ru: VOSS
it: VOSS

  • 0 likes
  • 0 comments
  • 0 repins
de: Electric Motors
en: Electric Motors

  • 0 likes
  • 0 comments
  • 0 repins
de: 6021 - Standard Ball Valve - Female/Female
es: 6021 - Standard Ball Valve - Female/Female
fr: 6021 - Standard Ball Valve - Female/Female
en: 6021 - Standard Ball Valve - Female/Female
it: 6021 - Standard Ball Valve - Female/Female

  • 0 likes
  • 0 comments
  • 0 repins
de: Norgren
es: Norgren
fr: Norgren
en: Norgren
it: Norgren

  • 0 likes
  • 0 comments
  • 0 repins
de: Camozzi
es: Camozzi
zh: Camozzi
fr: Camozzi
en: Camozzi
ru: Camozzi
cs: Camozzi
it: Camozzi

  • 0 likes
  • 0 comments
  • 0 repins
de: Pneumatische Antriebe
es: Movimiento
zh: 气动执行元件
fr: Mouvement
en: Pneumatic actuation
ru: Перемещение
cs: Pohony
it: Attuazione Pneumatica

  • 0 likes
  • 0 comments
  • 0 repins
de: Minizylinder Serie 16,23,24 und 25 CETOP RP52-P DIN/ISO 6432
es: Minicilindros Serie 16,23,24 y 25 CETOP RP52-P DIN/ISO 6432
zh: 16,23,24和25系列微型气缸
fr: Vérins Série 16 - 23 - 24 - 25 Simple et double effet CETOP RP52-P DIN/ISO 6432
en: Minicylinders Series 16,23,24 and 25 CETOP RP52-P DIN/ISO 6432
ru: Миницилиндры. Серия 16, 23, 24, 25
cs: Kruhové válce Série 16, 23, 24, a 25 CETOP RP52-P DIN/ISO 6432
it: Minicilindri serie 16,23,24 e 25 CETOP RP52-P DIN/ISO 6432

  • 0 likes
  • 0 comments
  • 0 repins
de: comepi
en: comepi
it: comepi

  • 0 likes
  • 0 comments
  • 0 repins
de: Tastatur
en: Pushbottons
it: Pulsanteria

  • 0 likes
  • 0 comments
  • 0 repins
en: Pedrotti
it: Pedrotti

  • 0 likes
  • 0 comments
  • 0 repins
de: STM
es: STM
fr: STM
en: STM
it: STM

  • 0 likes
  • 0 comments
  • 0 repins
fr: RABOURDIN

  • 0 likes
  • 0 comments
  • 0 repins
fr: RESSORT

  • 0 likes
  • 0 comments
  • 0 repins
de: SMC
en: SMC
it: SMC
fr: SMC
es: SMC

  • 0 likes
  • 0 comments
  • 0 repins
EN: Metalwork - Metalwork
IT: Metalwork - Metalwork
FR: Metalwork - Metalwork
DE: Metalwork - Metalwork
ES: Metalwork - Metalwork

  • 0 likes
  • 0 comments
  • 0 repins
EN: Bordignon - Bordignon
IT: Bordignon - Bordignon
DE: Bordignon - Bordignon

  • 0 likes
  • 0 comments
  • 0 repins
EN: JTEKT Corporation(Koyo) - JTEKT Corporation(Koyo)
JA: 株式会社ジェイテクト (Koyo) - 株式会社ジェイテクト (Koyo)

  • 0 likes
  • 0 comments
  • 0 repins
EN: Pedrotti - Pedrotti
IT: Pedrotti - Pedrotti

  • 0 likes
  • 0 comments
  • 0 repins
EN: Parker - Parker
DE: Parker - Parker

  • 0 likes
  • 0 comments
  • 0 repins
EN: Parker - Tube to metric Thread
DE: Parker - Rohr zu metrischem Gewinde

  • 0 likes
  • 0 comments
  • 0 repins
EN: CMB Cilindri - CMB Cilindri
DE: CMB Cilindri - CMB Cilindri
IT: CMB Cilindri - CMB Cilindri
FR: CMB Cilindri - CMB Cilindri
ES: CMB Cilindri - CMB Cilindri

  • 1 like
  • 0 comments
  • 0 repins
EN: PMI - PMI
EN: PMI - PMI
ZH: PMI - PMI
JA: PMI - PMI

  • 0 likes
  • 0 comments
  • 0 repins
EN: DIM - DIM
IT: DIM - DIM
FR: DIM - DIM
DE: DIM - DIM

  • 0 likes
  • 0 comments
  • 0 repins
EN: Camozzi - Camozzi
IT: Camozzi - Camozzi
DE: Camozzi - Camozzi
ES: Camozzi - Camozzi
RU: Camozzi - Camozzi
ZH: Camozzi - Camozzi
FR: Camozzi - Camozzi

  • 0 likes
  • 0 comments
  • 0 repins
FR: RABOURDIN - RABOURDIN