powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Linus Gustavsson

  • 0 likes
  • 201 views
  • 1 pin

created January 20, 2017 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
EN: WAGO - 2002-1207 - 2-CONDUCTOR EARTH TERMINAL BLOCK SUITABLE FOR EX E APPLICATIONS CENTRE-/ LATERAL MARKING
DE: WAGO - 2002-1207 - 2-Leiter-Schutzleiterklemme für Ex e II-Anwendungen geeignet Mitten- / Seitliche Beschriftung
FR: WAGO - 2002-1207 - Borne de protection pour 2 conducteurs pour applications Ex e Marquage central/latéral
IT: WAGO - 2002-1207 - morsetto per conduttore di protezione per 2 conduttori per applicazioni Ex e marcatura centrale/laterale
ES: WAGO - 2002-1207 - Borna de tierra, 2 conductores apropiado hasta aplicaciones Ex e Marcaje central / lateral