powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD Models APP posted on native_windows

  • 0 likes
  • 1858 views
  • 95 pins

created January 10, 2017 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
EN: Special Collection - Mannequin - Mannequin-350-35-350-255-1-150
  • 0 likes
  • 0 comments
  • 0 repins
EN: ABB - ACH550-BC 208V/230V - E-Bypass with Circuit Breaker - ACH550-BC-046A-2
  • 0 likes
  • 0 comments
  • 0 repins
KWS - H - Helicoid Screws - 12H512-R
  • 0 likes
  • 0 comments
  • 0 repins
力姆泰克 - SJA - 普通齿螺旋升降机 - SJA450-S-V1-0(-0)-NF-P1-RH-450-Tr120X16-1.49-11.5-675-5.5-16-30
  • 0 likes
  • 0 comments
  • 0 repins
JA: Misumi - NTBG, NTSBG - おねじ付ベアリング - NTBG19-8
EN: Misumi - NTBG, NTSBG - Bearings with Male Threads - NTBG19-8
ZH: Misumi - NTBG, NTSBG - 外螺纹型轴承 - NTBG19-8
KO: Misumi - NTBG, NTSBG - 수나사붙이베어링 - NTBG19-8
taiwanese: Misumi - NTBG, NTSBG - 附外螺牙軸承 - NTBG19-8
english_eu: Misumi - NTBG, NTSBG - Bearings with Male Threads - NTBG19-8
DE: Misumi - NTBG, NTSBG - Lager mit Außengewinde - NTBG19-8
FR: Misumi - NTBG, NTSBG - Roulements avec filetages mâles - NTBG19-8
IT: Misumi - NTBG, NTSBG - Cuscinetti con filettature maschio - NTBG19-8
english_jp: Misumi - NTBG, NTSBG - Bearings with Male Threads - NTBG19-8
  • 0 likes
  • 0 comments
  • 0 repins
JA: Misumi - GEAHF - 平歯車 -圧力角20° モジュール0.5/0.8/1.0/1.5/2.0/2.5/3.0 B形状 軸穴固定タイプ- - GEAHF1.0-20-12-B-6
EN: Misumi - GEAHF - Spur Gears - Pressure Angle 20 Degrees, Module 0.5/0.8/1.0/1.5/2.0/2.5/3.0, Shape B, Shaft Bore Fixed Type - GEAHF1.0-20-12-B-6
ZH: Misumi - GEAHF - 直齿轮 -压力角20° 模数 0.5/0.8/1.0/1.5/2.0/2.5/3.0 B形状 轴孔固定规格 - GEAHF1.0-20-12-B-6
KO: Misumi - GEAHF - 평기어-압력각20°-모듈0.5/0.8/1.0/1.5/2.0/2.5/3.0 B형상 축홀고정타입- - GEAHF1.0-20-12-B-6
taiwanese: Misumi - GEAHF - 平齒輪 -壓力角20° 模數0.5/0.8/1.0/1.5/2.0/2.5/3.0 B形狀 軸孔固定型- - GEAHF1.0-20-12-B-6
english_eu: Misumi - GEAHF - Spur Gears - Pressure Angle 20 Degrees, Module 0.5/0.8/1.0/1.5/2.0/2.5/3.0, Shape B, Shaft Bore Fixed Type - GEAHF1.0-20-12-B-6
DE: Misumi - GEAHF - Spur Gears - Pressure Angle 20 Degrees, Module 0.5/0.8/1.0/1.5/2.0/2.5/3.0, Shape B, Shaft Bore Fixed Type - GEAHF1.0-20-12-B-6
FR: Misumi - GEAHF - Spur Gears - Pressure Angle 20 Degrees, Module 0.5/0.8/1.0/1.5/2.0/2.5/3.0, Shape B, Shaft Bore Fixed Type - GEAHF1.0-20-12-B-6
IT: Misumi - GEAHF - Spur Gears - Pressure Angle 20 Degrees, Module 0.5/0.8/1.0/1.5/2.0/2.5/3.0, Shape B, Shaft Bore Fixed Type - GEAHF1.0-20-12-B-6
english_jp: Misumi - GEAHF - Spur Gears - Pressure Angle 20 Degrees, Module 0.5/0.8/1.0/1.5/2.0/2.5/3.0, Shape B, Shaft Bore Fixed Type - GEAHF1.0-20-12-B-6
  • 0 likes
  • 0 comments
  • 0 repins
TPC Global - ADQ2 - Compact cylinder Built-in Magnet / Double Acting : Single Rod - ADQ2B63-10DW8H 1D(00)
  • 0 likes
  • 0 comments
  • 0 repins
EN: MINDMAN - MCQA-I - Mounting accessory - I-MCQA-80
ZH: MINDMAN - MCQA-I - 安装配件 - I-MCQA-80
ZH: MINDMAN - MCQA-I - 安裝配件 - I-MCQA-80
  • 0 likes
  • 0 comments
  • 0 repins
EN: Baldor Dodge Reliance - RPM III - RPM III Medium DC Motors - DSC2512ZNSS40TS
  • 0 likes
  • 0 comments
  • 0 repins
EN: Tsubakimoto Chain Co. Motion Control Division - Foot mount - GMTR220-50L40
JA: Tsubakimoto Chain Co. Motion Control Division - 脚取付 - GMTR220-50L40
KO: Tsubakimoto Chain Co. Motion Control Division - 풋마운트 - GMTR220-50L40
ZH: Tsubakimoto Chain Co. Motion Control Division - 底脚安装 - GMTR220-50L40
  • 0 likes
  • 0 comments
  • 0 repins
Festo - CRSNCS - Brida basculante - 2895922 CRSNCS-50
  • 0 likes
  • 0 comments
  • 0 repins
Line Tech - Single slider specification - MCH06010H010K-21
  • 0 likes
  • 0 comments
  • 0 repins
EN: Bimba Products - HH Series: Heavy Duty Industrial Hydraulic with Rod Lock - HH-MX0-325x0-137-KK1-P15=N750-SSSS-RLH
  • 0 likes
  • 0 comments
  • 0 repins
Zimmer Group - Vacuum - Suction Cup Oval - KOV50-150APOV
  • 0 likes
  • 0 comments
  • 0 repins
EN: ABM SFERO - LF Nut - 1 Clamping spring front locking - abm_sfero_LF 18
FR: ABM SFERO - LF Écrou - 1 Languette serrage frontal - abm_sfero_LF 18
  • 0 likes
  • 0 comments
  • 0 repins
DE: SCHUNK - SPF-R JIS-BT 30 / 40 / 50 - JIS B 6339 - JIS-BT - SCHUNK-0235674 SPF-R JIS-BT40 D12 L1=90, 37
EN: SCHUNK - SPF-R JIS-BT 30 / 40 / 50 - JIS B 6339 - JIS-BT - SCHUNK-0235674 SPF-R JIS-BT40 D12 L1=90, 37
  • 0 likes
  • 0 comments
  • 0 repins
EN: Winkel - TT-J - Jumbo profiles - Standard 18 - 112.018.000 (100 mm)
DE: Winkel - TT-J - Jumbo-Profile - Standard 18 - 112.018.000 (100 mm)
  • 0 likes
  • 0 comments
  • 0 repins
DE: Robotunits - C4N Kopfantrieb - Kopfantrieb - Robotunits C4N 0200 S A N 0800 0 270 (0)
EN: Robotunits - C4N Front drive - Front drive - Robotunits C4N 0200 S A N 0800 0 270 (0)
  • 0 likes
  • 0 comments
  • 0 repins
Special Springs - RV750 - Minima altezza, massima forza - RV750-038-A(0--)
  • 0 likes
  • 0 comments
  • 0 repins
EN: WorldMaps - Americas - Americas
  • 0 likes
  • 0 comments
  • 0 repins
DE: Thiele - TWN 0124 - Anschlagpunkt mit Feder, Schweißausführung, Gkl. 8 - TWN 0124 - NG 8-8
EN: Thiele - TWN 0124 - Lifting point with fixing spring, weld-on type , Grade 80 - TWN 0124 - NG 8-8
  • 0 likes
  • 0 comments
  • 0 repins
DE: Thiele - TWN 0124 - Anschlagpunkt mit Feder, Schweißausführung, Gkl. 8 - TWN 0124 - NG 8-8
EN: Thiele - TWN 0124 - Lifting point with fixing spring, weld-on type , Grade 80 - TWN 0124 - NG 8-8
  • 0 likes
  • 0 comments
  • 0 repins
EN: SKF - BC1_001_101 - Cylindrical roller bearings, single row - NUP 317 ECJ
  • 0 likes
  • 0 comments
  • 0 repins
EN: ASAHI YUKIZAI CORPORATION - Diaphragm Valve Type 14 - JIS10K, Flanged End - V14MHUEF1032
JA: ASAHI YUKIZAI CORPORATION - ダイヤフラムバルブ14型 - JIS10K, フランジ形 - V14MHUEF1032
  • 0 likes
  • 0 comments
  • 0 repins
EN: ASAHI YUKIZAI CORPORATION - Butterfly Valve Type 57 Pneumatic actuated Type TA (Air to open, Air to close) - A57KGUEWD100
JA: ASAHI YUKIZAI CORPORATION - バタフライバルブ57型 エア式TA型(逆・正作動) - A57KGUEWD100
  • 0 likes
  • 0 comments
  • 0 repins
EN: Anderson Instruments - CT - Wiring Head/Temperature Transmitter - CT100000000100
  • 1 like
  • 0 comments
  • 0 repins
EN: ABB - DCS500 Non-Regenerative - 230 to 500 VAC - DCS501B-0820-51-21P2000
  • 0 likes
  • 0 comments
  • 0 repins
MINDMAN - MCGB - 雙導桿氣壓缸 - MCGB-03-12-30(0)
  • 0 likes
  • 0 comments
  • 0 repins
DE: Rittal - Distanzstücke - für Dachblech TS - 2422.000
EN: Rittal - Spacers - for roof plate TS - 2422.000
ZH: Rittal - Spacers - for roof plate TS - 2422.000
RU: Rittal - Spacers - for roof plate TS - 2422.000
  • 0 likes
  • 0 comments
  • 0 repins
EN: Alfa Laval - 22MP - Female Adapter 22MP - 211434
DE: Alfa Laval - 22MP - Female Adapter 22MP - 211434
  • 0 likes
  • 0 comments
  • 0 repins
EN: Chinese Manufacturers - GB/T7810-1995-ucp - Rolling bearings-Insert bearing units-Boundary dimensions - UCP305 GB/T7810-1995
ZH: Chinese Manufacturers - GB/T7810-1995-ucp - 滚动轴承 带座外球面球轴承 外形尺寸 - UCP305 GB/T7810-1995
  • 0 likes
  • 0 comments
  • 0 repins
DE: Robotunits - COL 5240 - Verbindungswelle mit Kupplungen - Robotunits Verbindungswelle mit Kupplungen COL 5240 SNN 0400
EN: Robotunits - COL 5240 - Connection shaft with couplings - Robotunits Connection shaft with couplings COL 5240 SNN 0400
  • 0 likes
  • 0 comments
  • 0 repins
DE: Ready - Kugelführungsbuchsen demontierbar - 6-1407-855
EN: Ready - Demountable Ball Bearing Bush - 6-1407-855
FR: Ready - Demountable Ball Bearing Bush - 6-1407-855
NL: Ready - Demountable Ball Bearing Bush - 6-1407-855
SV: Ready - Demountable Ball Bearing Bush - 6-1407-855
  • 0 likes
  • 0 comments
  • 0 repins
Milwaukee Valve - 2885, 2”-12” - 2885, 2”-12” - 125 lb. SWP-200 lb. WOG - OS and Y Solid Wedge Disc - Bolted Bonnet - Gland Packed - Flanged Ends - F-2885-M-060
  • 1 like
  • 0 comments
  • 0 repins
DE: A4Hydrauliek - Befestigungsauge G2 - G2-40
EN: A4Hydrauliek - Clevis eye G2 - G2-40
NL: A4Hydrauliek - Bevestigingsoog G2 - G2-40
RO: A4Hydrauliek - Ochi cu articulaþie sfericã G2 - G2-40
  • 0 likes
  • 0 comments
  • 0 repins
DE: A4Hydrauliek - Befestigungsauge G2 - G2-40
EN: A4Hydrauliek - Clevis eye G2 - G2-40
NL: A4Hydrauliek - Bevestigingsoog G2 - G2-40
RO: A4Hydrauliek - Ochi cu articulaþie sfericã G2 - G2-40
  • 0 likes
  • 0 comments
  • 0 repins
DE: A4Hydrauliek - Befestigungsauge G2 - G2-40
EN: A4Hydrauliek - Clevis eye G2 - G2-40
NL: A4Hydrauliek - Bevestigingsoog G2 - G2-40
RO: A4Hydrauliek - Ochi cu articulaþie sfericã G2 - G2-40
  • 0 likes
  • 0 comments
  • 0 repins
DE: A4Hydrauliek - Befestigungsauge G2 - G2-40
EN: A4Hydrauliek - Clevis eye G2 - G2-40
NL: A4Hydrauliek - Bevestigingsoog G2 - G2-40
RO: A4Hydrauliek - Ochi cu articulaþie sfericã G2 - G2-40
  • 0 likes
  • 0 comments
  • 0 repins
DE: A4Hydrauliek - Befestigungsauge G2 - G2-40
EN: A4Hydrauliek - Clevis eye G2 - G2-40
NL: A4Hydrauliek - Bevestigingsoog G2 - G2-40
RO: A4Hydrauliek - Ochi cu articulaþie sfericã G2 - G2-40
  • 0 likes
  • 0 comments
  • 0 repins
DE: A4Hydrauliek - Befestigungsauge G2 - G2-40
EN: A4Hydrauliek - Clevis eye G2 - G2-40
NL: A4Hydrauliek - Bevestigingsoog G2 - G2-40
RO: A4Hydrauliek - Ochi cu articulaþie sfericã G2 - G2-40
  • 0 likes
  • 0 comments
  • 0 repins
DE: A4Hydrauliek - Befestigungsauge G2 - G2-40
EN: A4Hydrauliek - Clevis eye G2 - G2-40
NL: A4Hydrauliek - Bevestigingsoog G2 - G2-40
RO: A4Hydrauliek - Ochi cu articulaþie sfericã G2 - G2-40
  • 0 likes
  • 0 comments
  • 0 repins
EN: Special Collection - Horseshoe - Horseshoe
  • 0 likes
  • 0 comments
  • 0 repins
EN: Essentra Components - AES-9005 - Structural Tubing - Square, Single Flange - AES-9005
  • 0 likes
  • 0 comments
  • 0 repins
SMC (JP) - CUJ/CDUJ - Mini Free Mount Cylinder - CUJB6-10D(0_0)
  • 0 likes
  • 0 comments
  • 0 repins
EN: Parker Hydraulic Pump and Power Systems Division - P1/PD Series - Medium Pressure Axial Piston Pumps - P1018PS01SRM5BC00E0200000
  • 0 likes
  • 0 comments
  • 0 repins
SMC Corporation - LEYG - 电动执行器/导杆型 - LEYG25LA-30W-AP(0_1_0)
  • 0 likes
  • 0 comments
  • 0 repins
HBM - K_T40B - Torque Flange - K_T40B_500Q_MF_S_M_DU2_0_U
  • 0 likes
  • 0 comments
  • 0 repins
EN: Agathon - N7650/7651 - Ball cage in brass miniature - N7650 Kugelkaefig aus Messing Miniatur 7650.008.020
FR: Agathon - N7650/7651 - Cage à billes en laiton miniature - N7650 Kugelkaefig aus Messing Miniatur 7650.008.020
IT: Agathon - N7650/7651 - Gabbia a sfere in ottone miniatura - N7650 Kugelkaefig aus Messing Miniatur 7650.008.020
ZH: Agathon - N7650/N7651 - 小型铜制滚珠笼 - N7650 Kugelkaefig aus Messing Miniatur 7650.008.020
DE: Agathon - N7650/7651 - Kugelkaefig aus Messing Miniatur - N7650 Kugelkaefig aus Messing Miniatur 7650.008.020
  • 0 likes
  • 0 comments
  • 0 repins
DE: AFRISO-EURO-INDEX GmbH - SonarFox UST 10 - Ultraschalltransmitter - SonarFox UST 10 56200-O-K-01-04000-N
EN: AFRISO-EURO-INDEX GmbH - SonarFox UST 10 - Ultrasonic transmitter - SonarFox UST 10 56200-O-K-01-04000-N
  • 0 likes
  • 0 comments
  • 0 repins
DE: AFRISO-EURO-INDEX GmbH - SonarFox UST 10 - Ultraschalltransmitter - SonarFox UST 10 56200-O-K-01-04000-N
EN: AFRISO-EURO-INDEX GmbH - SonarFox UST 10 - Ultrasonic transmitter - SonarFox UST 10 56200-O-K-01-04000-N
Load more pins