powered by CADENAS

Array

Pin Source

Also from b2b.partcommuni...

Social Share

Pin Details

Pinned January 23, 2018 via web
3D CAD Models APP
DE: Ketten Fuchs GmbH - Kettenradscheibe - 5 x 2,5 mm aus Stahl, für Rollenkette nach DIN 8187 - ISO/R 606 - Kettenradscheibe 5 x 2,5 mm aus Stahl, für Rollenkette nach DIN 8187 - ISO/R 606 311-005-043
EN: Ketten Fuchs GmbH - Chain Wheel 5 x 2.5 mm - Chain Wheel 5 x 2.5 mm, for roller chain according to DIN 8187 ISO / R 606 - Chain Wheel 5 x 2.5 mm, for roller chain according to DIN 8187 ISO / R 606 311-005-043
  • 489 views
  • 0 likes
  • 0 comments
  • 0 repins