powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD Models APP posted on native_Android

  • 0 likes
  • 3448 views
  • 232 pins

created October 25, 2016 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
Produktserie MKx - MKF1-11AX03000+924
  • 0 likes
  • 0 comments
  • 0 repins
DE: SKF Lubrication Systems - Steckverbinder - Konfigurator - 226-10139-3 (1-1O-6-16-2-4-3-6-2-1)
EN: SKF Lubrication Systems - Connectors - Configurator - 226-10139-3 (1-1O-6-16-2-4-3-6-2-1)
  • 0 likes
  • 0 comments
  • 0 repins
DE: SKF Lubrication Systems - Steckverbinder - Konfigurator - 226-10139-3 (1-1O-6-16-2-4-3-6-2-1)
EN: SKF Lubrication Systems - Connectors - Configurator - 226-10139-3 (1-1O-6-16-2-4-3-6-2-1)
  • 0 likes
  • 0 comments
  • 0 repins
EN: PHOENIX CONTACT - GE 35/2-B BU - 2701570
DE: PHOENIX CONTACT - GE 35/2-B BU - 2701570
  • 1 like
  • 0 comments
  • 0 repins
Produktserie MKx - MKF2-14BX03000+428
  • 1 like
  • 0 comments
  • 0 repins
KFG Industry - KFGL3MAXXXXBEB+486_1
  • 1 like
  • 0 comments
  • 0 repins
L-Form - 506-101
  • 0 likes
  • 0 comments
  • 0 repins
Product series MKx - MKU1-12AX03000+924
  • 1 like
  • 0 comments
  • 0 repins
DE: RK Rose + Krieger - Drehstrommotoren - Motor - 9123205#
EN: RK Rose + Krieger - 3 phase motors - motor - 9123205#
  • 1 like
  • 0 comments
  • 0 repins
3 phase motors - 9125205#
  • 0 likes
  • 0 comments
  • 0 repins
EN: D-M-E - LL-050 Spring - LL Spring - LL-050_Spring_1
  • 0 likes
  • 0 comments
  • 0 repins
Clevis eye G6B - G6-35B
  • 0 likes
  • 0 comments
  • 0 repins
QSS-x-F - 130642 QSS-8-F
  • 0 likes
  • 0 comments
  • 0 repins
FR: MICHAUD CHAILLY - Direct Transmission - Modèle H12-5/2-P/R - Distributeur en ligne 5/2 à commande pneumatique monostable - michaud_chailly_H12-5/2-1/8-P/R
  • 0 likes
  • 0 comments
  • 0 repins
DE: SKF Lubrication Systems - Produktserie 310 - Schmierstoffverteiler - 312-800-22000-BB
EN: SKF Lubrication Systems - Product series 310 - Metering device - 312-800-22000-BB
  • 0 likes
  • 0 comments
  • 0 repins
DE: SKF Lubrication Systems - Produktserie 321 - Vorschmierverteiler - 321-401W2_0.01
EN: SKF Lubrication Systems - Product series 321 - Prelubrication distributors - 321-401W2_0.01
  • 1 like
  • 0 comments
  • 0 repins
EN: NBK (Nabeya Bi-tech Kaisha) - KGWF-M - Plastic Wing Knob - KGWF-55-M8-YW
JA: NBK (Nabeya Bi-tech Kaisha) - KGWF-M - ウィングノブ - KGWF-55-M8-YW
ZH: NBK (Nabeya Bi-tech Kaisha) - KGWF-M - 翼型旋钮 - KGWF-55-M8-YW
  • 1 like
  • 0 comments
  • 0 repins
EN: NBK (Nabeya Bi-tech Kaisha) - KGWF-M - Plastic Wing Knob - KGWF-55-M8-YW
JA: NBK (Nabeya Bi-tech Kaisha) - KGWF-M - ウィングノブ - KGWF-55-M8-YW
ZH: NBK (Nabeya Bi-tech Kaisha) - KGWF-M - 翼型旋钮 - KGWF-55-M8-YW
  • 1 like
  • 0 comments
  • 0 repins
DE: Ganter - GN 83 - Fuß-Klemmverbinder, aus Kunststoff - Fuss-Klemmverbinder GN 83-B42,4
EN: Ganter - GN 83 - Support bases, Plastic - Support base GN 83-B42,4
  • 1 like
  • 0 comments
  • 0 repins
DE: Ganter - GN 345 - Gelenkfüße, Fuß Kunststoff / mit 2 Befestigungsbohrungen, Form A, ohne Mutter, ohne Gummiauflage - Gelenkfuss GN 345-100-M12-43-A (0)
EN: Ganter - GN 345 - Levelling feet, Foot plastic / Threaded stud steel with two fixing holes, Type A, without nut, without rubber underlay - Levelling foot GN 345-100-M12-43-A (0)
  • 0 likes
  • 0 comments
  • 0 repins
DE: Ganter - GN 6335.5 - Kreuzgriffschrauben mit vorstehendem Edelstahl-Bund, Form TE, Kunstoff, Thermoplast (Polyamid PA) - Kreuzgriffschraube GN 6335.5-TE-40-M8-40
EN: Ganter - GN 6335.5 - Star knobs protruding Stainless Steel bushing, Type TE, Plastic, Technoplymer (Polyamide PA) - Star knob with male thread GN 6335.5-TE-40-M8-40
  • 0 likes
  • 0 comments
  • 0 repins
DE: Ganter - GN 633.10 - Flügelschrauben, mit Edelstahl-Gewindestift mit KU-Druckzapfen - Flügelschraube GN 633.10-55-M8-20-DSG
EN: Ganter - GN 633.10 - Wing nuts, Stainless Steel-Threaded bolt with plastic pad - Wing nut GN 633.10-55-M8-20-DSG
  • 0 likes
  • 0 comments
  • 0 repins
DE: Ganter - DIN 6336 - Sterngriffe, Form K mit Gewindebuchse Edelstahl, Thermoplast - Sterngriff DIN 6336-KT-50-M8-K-NI
EN: Ganter - DIN 6336 - Star knobs, Type K Plastic bush Stainless Steel, Technopolymer - Star knob DIN 6336-KT-50-M8-K-NI
  • 0 likes
  • 0 comments
  • 0 repins
DE: Ganter - GN 324 - Handräder, schwarz, kunststoffbeschichtet, ohne Nabennut, Form A, ohne Griff - Handrad, schwarz GN 324-160-B14-A
EN: Ganter - GN 324 - Handwheels, matt black plastic coated, without keyway, Type A, without handle - Handwheel, matt black GN 324-160-B14-A
  • 0 likes
  • 0 comments
  • 0 repins
EN: WMBerg - 25EM-EM & 25EM-GSM - Plastic Sprockets - 6.35mm (Nominal) Circular Pitch - 25EM5GSM-12
  • 0 likes
  • 0 comments
  • 0 repins
EN: Essentra Components - AHC-5 - Plastic Hinged Pull Handles - Ergonomic - AHC-5
  • 0 likes
  • 0 comments
  • 0 repins
DE: IMS UNIVERSAL Fastening elements - C16.02 Form 1 - Kunststoff-Verliersicherung fur metrische Gewinde - IMS 10072120 QUICKY PA 6.6 NATUR M4
EN: IMS UNIVERSAL Fastening elements - C16.02 Type 1 - Plastic captive washer for metric threads - IMS 10072120 QUICKY PA 6.6 NATURAL M4
  • 0 likes
  • 0 comments
  • 0 repins
DE: IMS UNIVERSAL Fastening elements - A14.01 Form 1 - Verlegehilfe Kunststoff - IMS 75068040VERLEGEHILFE PA 665 SCHWARZ(6.50.8)
EN: IMS UNIVERSAL Fastening elements - A14.01 Form 1 - Laying aid plastic - IMS 75068040VERLEGEHILFE PA 665 SCHWARZ(6.50.8)
  • 0 likes
  • 0 comments
  • 0 repins
DE: HepcoMotion - 1-243-0033 / 1-243-0034 - Handle (Plastic) - 1-243-0033
EN: HepcoMotion - 1-243-0033 / 1-243-0034 - Handle (Plastic) - 1-243-0033
FR: HepcoMotion - 1-243-0033 / 1-243-0034 - Poignée (Plastique) - 1-243-0033
ES: HepcoMotion - 1-243-0033 / 1-243-0034 - Asa (plástico) - 1-243-0033
KO: HepcoMotion - 1-243-0033 / 1-243-0034 - 핸들 (플라스틱) - 1-243-0033
  • 0 likes
  • 0 comments
  • 0 repins
DE: SFS intec - RP48-3N - Kunststoff-Tülle - SFSintec RP48x90-3N
EN: SFS intec - RP48-3N - Plastic Sleeves - SFSintec RP48x90-3N
  • 0 likes
  • 0 comments
  • 0 repins
DE: SFS intec - TPP-FM - Kunststoff-Tülle - SFSintec TPP-FMx60
EN: SFS intec - TPP-FM - Plastic Sleeves - SFSintec TPP-FMx60
  • 0 likes
  • 0 comments
  • 0 repins
DE: Robotunits - PIN4590 - Kunststoffhaken - PIN4590 Kunststoffhaken
EN: Robotunits - PIN4590 - Plastic hook - PIN4590 Plastic hook
  • 0 likes
  • 0 comments
  • 0 repins
DE: Rittal - Systemfenster - Systemfenster - 2735.570
EN: Rittal - System window - System window - 2735.570
ZH: Rittal - System window - System window - 2735.570
RU: Rittal - System window - System window - 2735.570
  • 0 likes
  • 0 comments
  • 0 repins
Micro-switch - 9677.418
  • 0 likes
  • 0 comments
  • 0 repins
DE: SKF Lubrication Systems - WS32-… / WS33-… / WS35-… - Füllstandsschalter für Öl-, Hydraulik- und Flüssigkeitsbehälter - WS32-S10+C49(100_-)
EN: SKF Lubrication Systems - WS32-… / WS33-… / WS35-… - Level Switches for oil, hydraulic and fluid reservoirs - WS32-S10+C49(100_-)
  • 0 likes
  • 0 comments
  • 0 repins
DE: SKF Lubrication Systems - Produktserie 340 - Vorschmierverteiler - 342-400-11000-BB
EN: SKF Lubrication Systems - Product series 340 - Prelubrication distributors - 342-400-11000-BB
  • 0 likes
  • 0 comments
  • 0 repins
DE: SKF Lubrication Systems - WS68 / WS63-2 - Füllstandsschalter für Öl-, Hydraulik- und Flüssigkeitsbehälter - WS68
EN: SKF Lubrication Systems - WS68 / WS63-2 - Level Switches for oil, hydraulic and fluid reservoirs - WS68
  • 1 like
  • 0 comments
  • 0 repins
PMI - MSA-S/LS - Square type - MSA20S2FC+R500-10/10N_(0_150_0_01G-M6)
  • 0 likes
  • 0 comments
  • 0 repins
Form B - DIN 71805 B16 M10
  • 0 likes
  • 0 comments
  • 0 repins
EN: Toshiba - AS-958249-143 - Parts - AS-958249-143-F1-Bottom
  • 0 likes
  • 0 comments
  • 0 repins
Baldor Dodge Reliance - Grip Tight Two-Bolt Pillow Block Metric Bore - GT Normal Duty Pillow Blocks - 129216
  • 0 likes
  • 0 comments
  • 0 repins
SCHUNK - PZN-plus - 3-Finger Centric Gripper - Universal Gripper - SCHUNK-0303516 PZN-plus 240-1-AS, 00000
  • 0 likes
  • 0 comments
  • 0 repins
SMC - MXQ (Assembly) - Air Slide Table - A_MXQ16-40A(0)
  • 0 likes
  • 0 comments
  • 0 repins
DE: ACE Shock Absorbers - FYT/FYN-H1 und -LA3 - Rotationsbremsen - FYN-LA3-R(4)
EN: ACE Shock Absorbers - FYT/FYN-H1 and -LA3 - Rotary Dampers - FYN-LA3-R(4)
  • 0 likes
  • 0 comments
  • 0 repins
MSA-A, MSA-LA, MSA-E, MSA-LE, MSA-S, MSA-LS Series - 25 E 2 FC +R -0 -20/0 N II
  • 0 likes
  • 0 comments
  • 0 repins
SMC - MB-Z/MDB-Z - Air Cylinder/Standard: Double Acting Single Rod - MDBB50-25Z(0_0_0)
  • 0 likes
  • 0 comments
  • 0 repins
SMC - MXQ (Assembly) - Air Slide Table - A_MXQ8-40C(14)
  • 0 likes
  • 0 comments
  • 0 repins
SMC - MXQ - Air Slide Table - MXQ8-40A(0)
  • 0 likes
  • 0 comments
  • 0 repins
SMC - MXQ - Air Slide Table - MXQ8-40A(0)
  • 0 likes
  • 0 comments
  • 0 repins
EN: DIM - Extension Springs - Steel wire to UNI EN 10270.1 - SH - T32080
IT: DIM - Molle di trazione - Filo acciaio al carbonio tab. UNI EN 10270.1-SH - T32080
FR: DIM - Ressorts de traction - Acier au carbone UNI EN 10270.1-SH - T32080
DE: DIM - Zugfedern - Stahl UNI EN 10270.1-SH - T32080
Load more pins