powered by CADENAS

Array

3D CAD MODELS 3 pins

Submitter

Social Share

Pin Details

Pinned February 2, 2017 via web
3D CAD MODELS- WAGO - 734-102/037-000 TO 734-124/037-000 - FEMALE PLUG WITH LOCKING LEVER PIN SPACING 3.5 MM / 0.138 IN 100% PROTECTED AGAINST MISMATING
EN: WAGO - 734-102/037-000 TO 734-124/037-000 - FEMALE PLUG WITH LOCKING LEVER PIN SPACING 3.5 MM / 0.138 IN 100% PROTECTED AGAINST MISMATING
DE: WAGO - 734-102/037-000 bis 734-124/037-000 - Federleiste mit Verriegelungsklinken Rastermaß 3,5 mm / 0.138 in 100% fehlsteckgeschützt
FR: WAGO - 734-102/037-000 à 734-124/037-000 - Connecteur femelle avec cliquets de verrouillage Pas 3,5 mm/0,138 in 100% protégé contre l'inversion
IT: WAGO - 734-102/037-000 a 734-124/037-000 - connettore femmina con nottolini di bloccaggio passo 3,5 mm/0,138 in protetto al 100% contro connessioneerrata
ES: WAGO - 734-102/037-000 hasta 734-124/037-000 - Conector hembra con sistema de anclaje Paso 3,5 mm/0,138 in
  • 327 views
  • 0 likes
  • 0 comments
  • 0 repins