powered by CADENAS

Submitter

Social Share

Pin Details

Pinned November 28, 2015 via web
3D CAD MODELS- KSB - BOACHEM ZXA - Maintenance-free stainless steel globe valves with gland packing
EN: KSB - BOACHEM ZXA - Maintenance-free stainless steel globe valves with gland packing
DE: KSB - BOACHEM ZXA - Wartungsfreies Edelstahl-Ventile mit Stopfbuchspackung
FR: KSB - BOACHEM ZXA - "Robinets à soupape sans entretien, en acier inoxydable avec garniture de presse-étoupe"
IT: KSB - BOACHEM ZXA - Valvole in acciaio inossidabile con tenuta a baderna esenti da manutenzione
ES: KSB - BOACHEM ZXA - Válvulas de acero inoxidable sin mantenimiento con empaquetadura
PT: KSB - BOACHEM ZXA - Wartungsfreies Edelstahl-Ventile mit Stopfbuchspackung
CS: KSB - BOACHEM ZXA - Bezúdržbové ventily z nerezové oceli s provazcovou ucpávkou
NL: KSB - BOACHEM ZXA - Vedligeholdelsesfri ventiler i rustfrit stål med pakdåse
RU: KSB - BOACHEM ZXA - Не требующие техобслуживания клапаны из высококачественной стали с сальниковым уплотнением
ZH: KSB - BOACHEM ZXA - 无需维护的不锈钢截止阀,带压盖填料
PL: KSB - BOACHEM ZXA - "Bezobsługowe zawory ze stali nierdzewnej, z uszczelnieniem dławnicowym"
TR: KSB - BOACHEM ZXA - "Bakım gerektirmeyen, salmastra kutulu paslanmaz çelik valfler"
  • 592 views
  • 0 likes
  • 0 comments
  • 0 repins