powered by CADENAS

Likes

  • Dalibor Pejicic

Social Share

Pin Details

Pinned July 29, 2015 via web
3D CAD MODELS- KSB - BOACHEM ZXAB - Maintenance-free stainless steel globe valves with bellows
EN: KSB - BOACHEM ZXAB - Maintenance-free stainless steel globe valves with bellows
DE: KSB - BOACHEM ZXAB - Wartungsfreie Edelstahl-Ventile mit Faltenbalg
FR: KSB - BOACHEM ZXAB - Robinets à soupape sans entretien, en acier inoxydable avec soufflet d'étanchéité
IT: KSB - BOACHEM ZXAB - Valvole in acciaio inossidabile con soffietto, esenti da manutenzione
ES: KSB - BOACHEM ZXAB - Válvulas de acero inoxidable sin mantenimiento con fuelle
PT: KSB - BOACHEM ZXAB - Válvulas de fechamento sem manutenção com fole
CS: KSB - BOACHEM ZXAB - Bezúdržbové ventily z nerezové oceli s vlnovcem
NL: KSB - BOACHEM ZXAB - Vedligeholdelsesfri ventiler i rustfrit stål med foldebælg
RU: KSB - BOACHEM ZXAB - Не требующие техобслуживания клапаны из высококачественной стали с сильфоном
ZH: KSB - BOACHEM ZXAB - 无需维护的不锈钢截止阀,带防尘罩
PL: KSB - BOACHEM ZXAB - Bezobsługowe zawory ze stali nierdzewnej, z mieszkiem sprężystym
TR: KSB - BOACHEM ZXAB - Bakım gerektirmeyen körüklü paslanmaz çelik valfler
  • 538 views
  • 1 like
  • 0 comments
  • 0 repins

Comments

0 comments