powered by CADENAS

Social Share

Pin Details

Pinned May 27, 2015 via web
3D CAD MODELS- Wuerth - ISO 4017 (DIN 933) - 8.8 - lumenized - Hexagon bolts with thread to the head
EN: Wuerth - ISO 4017 (DIN 933) - 8.8 - lumenized - Hexagon bolts with thread to the head
DE: Würth - ISO 4017 (DIN 933) - 8.8 - blank - Sechskantschrauben mit Gewinde bis Kopf - Produktklassen A und B
IT: Wuerth - ISO 4017 (DIN 933) - 8.8 - grezzo - Vite a testa esagonale con filettatura fino alla testa
FR: Wuerth - ISO 4017 (DIN 933) - 8.8 - brut - Vis à tête hexagonale entièrement filetées - Grades A et B
ES: Wuerth - ISO 4017 (DIN 933) - 8.8 - Sin baño - Tornillos hexagonales con rosca entera, categorías de producto A y B
CS: Wuerth - ISO 4017 (DIN 933) - 8.8 - lumenized - Hexagon bolts with thread to the head
  • 1,583 views
  • 0 likes
  • 0 comments
  • 0 repins