powered by CADENAS

Pin Source

Also from b2b.partcommuni...

Likes

  • Peter Verburg

Social Share

Pin Details

Pinned April 18, 2015 via web
3D CAD MODELS- VOSS - Elbow male couplings, L/S-series, ANSI/ASME B 1 - Thread: NPT (ANSI/ASME B 1-20.01.1983) - 0717152000
EN: VOSS - Elbow male couplings, L/S-series, ANSI/ASME B 1 - Thread: NPT (ANSI/ASME B 1-20.01.1983) - 0717152000
DE: VOSS - Winkel-Einschraubverschraubungen L/S-Reihe, ANSI/ASME B 1 - Einschraubgewinde: NPT (ANSI/ASME B 1-20.01.1983) - 0717152000
FR: VOSS - Raccords vissés coudés Série L/S, ANSI/ASME B 1 - Filetage : NPT (ANSI/ASME B 1-20.01.1983) - 0717152000
ES: VOSS - Racores macho de codo Serie L/S, ANSI/ASME B 1 - Rosca macho: NPT (ANSI/ASME B 1-20.01.1983) - 0717152000
RU: VOSS - Угловые резьбовые штуцерные соединения серии L/S, ANSI/ASME B 1 - Резьба для ввертывания: Американская трубная коническая самоуплотняющаяся резьба (ANSI/ASME B 1-20.01.1983) - 0717152000
ZH: VOSS - L/S系列弯型旋进式管接头,ANSI/ASME标准B 1型 - 旋进式螺纹: NPT (ANSI/ASME B 1-20.01.1983) - 0717152000
IT: VOSS - Raccordi di estremità a gomito serie L/S, ANSI/ASME B1 - Filettatura: NPT (ANSI/ASME B 1-20.01.1983) - 0717152000
  • 2,210 views
  • 1 like
  • 0 comments
  • 0 repins

Comments

0 comments