powered by CADENAS

Pin Source

Also from b2b.partcommuni...

Submitter

Social Share

Pin Details

Pinned April 15, 2015 via web
3D CAD MODELS- misumi_usa_inc - HGBB, HGBM, HGBS - Hinge Bolt - Male Thread Type - Standard Type - Right-Hand Thread - HGBB16-30-53-16
EN: misumi_usa_inc - HGBB, HGBM, HGBS - Hinge Bolt - Male Thread Type - Standard Type - Right-Hand Thread - HGBB16-30-53-16
EN: misumi_usa_inc - HGBB, HGBM, HGBS - Hinge Bolt - Male Thread Type - Standard Type - Right-Hand Thread - HGBB16-30-53-16
DE: misumi_usa_inc - HGBB, HGBM, HGBS - Scharnierbolzen- Ausführung mit Außengewinde - Standardausführung - Rechtsgewinde - HGBB16-30-53-16
JA: misumi_usa_inc - HGBB, HGBM, HGBS - ヒンジボルト-おねじタイプ-標準タイプ-右ねじ - HGBB16-30-53-16
KO: misumi_usa_inc - HGBB, HGBM, HGBS - Hinge Bolt - Male Thread Type - Standard Type - Right-Hand Thread - HGBB16-30-53-16
ZH: misumi_usa_inc - HGBB, HGBM, HGBS - Hinge Bolt - Male Thread Type - Standard Type - Right-Hand Thread - HGBB16-30-53-16
  • 1,198 views
  • 0 likes
  • 0 comments
  • 0 repins