Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
For a post-installation or an update of catalogs (standard or supplier parts catalogs) you have the following options:
See under Section 2.2.1.2.1, “3D catalog selection: Standard and supplier part catalogs ”.
This gives a good opportunity for the initial installation upon receipt of a release.
Possibly the DVD catalog status may differ from the current one.
Download via the CADENAS website http://www.cadenas.de + Offline Installation in PARTadmin with manual installation and prior check of version differences (useful for updates)
Detailed information can be found under Section 1.1.3.3.3, “ Offline Catalog installation / Catalog update ” in PARTsolutions / PARTcommunity4Enterprise - Administration Manual.
Online Download in PARTadmin with manual installation and prior check of version differences (useful for updates)
Detailed information can be found under Section 1.1.3.3.1, “ Catalog update Online ” in PARTsolutions / PARTcommunity4Enterprise - Administration Manual and under Section 1.1.3.3.3, “ Offline Catalog installation / Catalog update ” in PARTsolutions / PARTcommunity4Enterprise - Administration Manual.
Online Installation in PARTadmin (see Section 1.1.3.3.1, “ Catalog update Online ” in PARTsolutions / PARTcommunity4Enterprise - Administration Manual)
Optional with automated information per PARTupdate (see Section 1.1.3.3.1.5, “ PARTupdate - Notification ” in PARTsolutions / PARTcommunity4Enterprise - Administration Manual)
This variant, for example, is very convenient for first installation of a catalog.
Optional for ERP integration (useful with updates, when you already have connected parts in the LinkDB.
PARTadmin: Catalog update with automatic test for LinkDB conformity
At catalog updates it can happen, that not all link database links are found for each product (due to project changes).
During a PARTadmin Catalog update you are asked, whether you want to check the catalog for possible conflicts with existing LinkDB entries. These can then be solved by performing a new assignment inside the Update manager.
PARTlinkManager > Extras menu > Update manager
For details please see Section 5.8.4, “ Catalog update with ERP integration - Update manager ” in PARTsolutions / PARTcommunity4Enterprise - Administration Manual.
Note | |
---|---|
Information concerning the deinstallation of catalogs can be found under Section 1.1.3.4.5.2, “Context menu commands in detail ” in PARTsolutions / PARTcommunity4Enterprise - Administration Manual. |