powered by CADENAS

Search PDF Catalogs

  •  
  •  

PDF Catalogs

  • Created March 23, 2021 by b2b rk-online, 0 comments, 250 views, 0 likes, Category: Joining Technique
    Robust Clamps for the shockproof load range ... specific demands require the special   - Right angle tube connector: Cross clamps, Angle clamps, Base clamps - Axis-parallel tube connector: Flange clamps   Features: - Impact and shock load- High temperature resistance- Corrosion resistant- Stainless steel investment casting (Depending on the manufacturing processes, the surfaces of the Robust Clamps may be visually different)
  • Created March 23, 2021 by b2b rk-online, 0 comments, 394 views, 0 likes, Category: Joining Technique
    Robust Clamps für den stoßfesten Lastbereich ... gezielte Ansprüche verlangen das Besondere   - Rechtwinklige Rohrverbinder: Kreuzklemmstücke, Winkelklemmstücke, Fußklemmstücke - Achsparallele Rohrverbinder: Flanschklemmstücke   Merkmale: - Hochfest bei dynamischer Belastung- Hohe Temperaturbeständigkeit- Korrosionsbeständig- Edelstahl Feinguss (Abhängig von den Herstellungsverfahren können die Oberflächen der Robust Clamps optisch unterschiedlich sein)
  • Created March 23, 2021 by b2b rk-online, 0 comments, 360 views, 0 likes, Category: Joining Technique
    Solid Clamps - the precise connecting technology made of aluminium for the medium to heavy load range   - Right angle tube connector: Cross clamps, Angle clamps, Base clamps, Insert clamps - Axially parallel tube connector: Sleeve clamps, Parallel clamps, Flange clamps - Hinge tube connector: Strap clamps, Hinge clamps
  • Created March 23, 2021 by b2b rk-online, 0 comments, 282 views, 0 likes, Category: Joining Technique
    Light Clamps - the constructive connection technology made of plastic elements for the light load range   - Right angle tube connector: Cross clamps, Angle clamps, Base clamps - Axially parallel tube connector: Sleeve clamps, Flange clamps - Hinge tube connector: Strap clamps, Hinge clamps   Features: - Only one element per type (Ø18 / Ø30 /  30)- Elements made of reinforced polyamide- Closed elements or half cups- Tube clamping of different diameters or sections due to a special bush system- Every bush form is worked with..
  • Created March 23, 2021 by b2b rk-online, 0 comments, 299 views, 0 likes, Category: Joining Technique
    Light Clamps - die konstruktive Verbindungs-Technik aus Kunststoffelementen für den leichten Lastbereich   - Rechtwinklige Rohrverbinder: Kreuzklemmstücke, Winkelklemmstücke, Fußklemmstücke - Achsparallele Rohrverbinder: Muffenklemmstücke, Flanschklemmstücke - Gelenk-Rohrverbinder: Laschenklemmstücke, Gelenkklemmstücke   Merkmale: - nur ein Grundelement je Bautype (Ø18 / Ø30 / 30)- Elemente aus verstärktem Polyamid- Einteilige oder Mehrteilige Elemente- Klemmung verschiede..
  • Created March 22, 2021 by b2b rk-online, 0 comments, 155 views, 0 likes, Category: Joining Technique
    The new tube connectors with ball joint ...even more flexibility in the application   Features:- 60° free swivelling / can be turned through 360°- Combinable with tube connectors size 18 and 30- Clamps include a universal plate for flexible connection- High-strength clamping due to special surfaces
  • Created March 22, 2021 by b2b rk-online, 0 comments, 177 views, 0 likes, Category: Joining Technique
    Die neuen Rohrverbinder mit Kugelgelenk …noch mehr Flexibilität in der Anwendung   Merkmale:- 60° frei schwenkbar / 360° drehbar- Kombinierbar mit Rohrverbindern der Baugröße 18 und 30- Für die flexible Anbindung verfügen die Klemmstücke über eine Universalanschlussplatte- Hochfeste Klemmung durch spezielle Oberflächen
  • Created March 22, 2021 by b2b rk-online, 0 comments, 185 views, 0 likes, Category: Joining Technique
    Robust Clamps Style and power, the new generation of connectors   For heavy loads and shock-proof applications, RK Rose+Krieger has developed Robust Clamps made of stainless steel. The high-strength connection elements are resistant to high  temperatures and corrosion, and are specially designed for dynamic loads. Stainless steel clamps are particularly important for users working in the fields of chemical and food technology. The demand for stainless steel clamps is especially high for the bottling, packaging and processing technology as w..
  • Created March 22, 2021 by b2b rk-online, 0 comments, 386 views, 0 likes, Category: Joining Technique
    Robust Clamps Edel und kraftvoll, die neue Verbinder-Generation   Für den stoßfesten Bereich und schwere Lasten entwickelte RK Rose+Krieger die „Robust Clamps“ Rohrverbinder aus Edelstahl. Die hochfesten Klemmverbinder sind extrem temperatur- und korrosionsbeständig und speziell für dynamische Belastungen ausgelegt. Große Klemmkräfte sorgen auch bei dynamischen Belastungen für eine zuverlässige, belastbare Verbindung. Die Edelstahl-Klemmverbinder dürften für viele Anwender aus den B..
  • Created March 4, 2021 by Kristina Kusnjer, 0 comments, 250 views, 0 likes, Category: Joining Technique
    Basic System Allround System Schutzzaun Zubehör Übersicht Sicherheitsabstände für Schutzeinrichtungen