![]() |
2.3.6.
Creo / PRO-Engineer Integration - Administration
2.3.6.5. Activating the
PARTsolutions interface in Creo Parametric | Creo Elements/Pro 5.0
|
|
---|---|
Prev | Next |
After installing the PARTsolutions interface for Creo Parametric | Creo Elements/Pro 5.0 you can choose between different variants for activating the interface:
The PARTsolutions interface should automatically start with Creo Parametric | Creo Elements/Pro 5.0.
Extend
your existing config.pro
(Creo
Parametric | Creo Elements/Pro 5.0 installation/.../text/) with the
key protkdat. This contains the path to the protk<name>dat
file, which can be found in the "iface" interface directory.
protkdat $CADENAS\iface\proewildfire\win\protkcreo5_64.dat
Make sure the file name is correct.
Adjust the file name according to your Creo Parametric | Creo Elements/Pro 5.0 version.
The PARTsolutions interface should only be available after manual activation for each start of Creo Parametric | Creo Elements/Pro 5.0.
![]() |
Note |
---|---|
For this variant the process must be repeated for each start of Creo Parametric | Creo Elements/Pro 5.0. |
In the
PARTsolutions installation directory, under .../iface/proewildfire/win open the file
protk<version>.dat (z.B. protkwf5.dat
).
In the Auxiliary Applications window, mark the new row PARTsolutions Interface and click on Start.
-> The PARTsolutions interface now shows up in the Creo Parametric | Creo Elements/Pro 5.0 menu bar.