powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ qwerty qwerty

  • 0 likes
  • 506 views
  • 5 pins

created February 9, 2016 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: Antriebselemente
en: Drive Element

  • 0 likes
  • 0 comments
  • 0 repins
en: SKF

  • 0 likes
  • 0 comments
  • 0 repins
en: NMRV-NMRV - Double worm geared motor fitted for motor coupling version PAM with sleeve
it: NMRV-NMRV - Motoriduttore a vite senza fine combinato con predisposizione per attacco motore PAM e manicotto

  • 1 like
  • 0 comments
  • 0 repins
EN: Norelem - 22250 - Sprockets single 5/8“ x 3/8“ DIN ISO 606, ready to install
DE: Norelem - 22250 - Kettenräder einfach 5/8“ x 3/8“ DIN ISO 606, einbaufertig
FR: Norelem - 22250 - Pignons simples 5/8“ x 3/8“ DIN ISO 606, prêts à monter

  • 1 like
  • 0 comments
  • 0 repins
EN: Motovario - NMRV - Worm geared motor fitted for motor coupling version PAM with sleeve
IT: Motovario - NMRV - Motoriduttore a vite senza fine con predisposizione per attacco motore PAM e manicotto