powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Roby Boa

  • 0 likes
  • 726 views
  • 2 pins

created March 30, 2015 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
EN: SMC - GKM - Piston rod clevis - GKM12-24(bore=40)
DE: SMC - GKM - Gabelgelenk - GKM12-24(bore=40)
IT: SMC - GKM - Cerniera dello stelo - GKM12-24(bore=40)
FR: SMC - GKM - Articulation de tige - GKM12-24(bore=40)
ES: SMC - GKM - Fijación oscilante - GKM12-24(bore=40)
  • 0 likes
  • 0 comments
  • 0 repins
EN: SMC - CP95-X1439 (Assembly) - ISO Cylinder/Standard: Double Acting ISO 6431 / related VDMA 24562 / Auto switch mounting groove: T-slot type - A_CP95B40-25-X1439(0)
DE: SMC - CP95-X1439 (Assembly) - ISO Cylinder/Standard: Double Acting ISO 6431 / related VDMA 24562 / Auto switch mounting groove: T-slot type - A_CP95B40-25-X1439(0)
IT: SMC - CP95-X1439 (Assembly) - ISO Cylinder/Standard: Double Acting ISO 6431 / related VDMA 24562 / Auto switch mounting groove: T-slot type - A_CP95B40-25-X1439(0)
FR: SMC - CP95-X1439 (Assembly) - ISO Cylinder/Standard: Double Acting ISO 6431 / related VDMA 24562 / Auto switch mounting groove: T-slot type - A_CP95B40-25-X1439(0)
ES: SMC - CP95-X1439 (Assembly) - ISO Cylinder/Standard: Double Acting ISO 6431 / related VDMA 24562 / Auto switch mounting groove: T-slot type - A_CP95B40-25-X1439(0)