de: BBS-06 - Flanschverbindung in Steril Orbital oder Aseptik Ausführung- DIN 11864-2 en: BBS-06 - Flange connection in sterile orbital or Aseptic version- DIN 11864-2 fr: BBS-06 - Raccord à bride en version Steril Orbital ou aseptique - DIN 11864-2 es: BBS-06 - Unión por brida en modelo Steril Orbital o aséptico
EN: Bossard Catalog - BN 825 - Snap rings for shafts round wire (DIN 7993 A), black DE: Bossard Catalog - BN 825 - Sprengringe für Wellen aus Runddraht (DIN 7993 A), schwarz FR: Bossard Catalog - BN 825 - Snap rings for shafts round wire (DIN 7993 A), black
EN: BENE INOX - Stainless steel valves, pipes and fittings - Modèle 63412 - ISO ferrule to weld - Stainless steel 316L FR: BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie - Modèle 63412 - Ferrule clamp ISO à souder - Inox 316 L
EN: BENE INOX - Stainless steel valves, pipes and fittings - Modèle 63412 - ISO ferrule to weld - Stainless steel 316L FR: BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie - Modèle 63412 - Ferrule clamp ISO à souder - Inox 316 L
EN: BENE INOX - Stainless steel valves, pipes and fittings - 02 - DIN fittings FR: BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie - 02 - Accessoires de tuyauterie DIN
EN: BENE INOX - Stainless steel valves, pipes and fittings - 01 - DIN unions FR: BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie - 01 - Raccords DIN