powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Viktor Šebenik

  • 0 likes
  • 926 views
  • 1 pin

created November 24, 2014 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
EN: Bordignon - CSX - Powerful cylinders with force up to four times higher than the ISO 11901standard ones - CSX 63-10
IT: Bordignon - CSX - Cilindri potenti, forza fino a 4 volte quella dei corrispondenti standard - CSX 63-10
DE: Bordignon - CSX - Powergasdruckfedern mit 4 mal so hohen Kräften je Gasdruckfeder im Vergleich zu ISO 11901 Standard - CSX 63-10