powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Luca Vie

  • 0 likes
  • 203 views
  • 1 pin

created January 18, 2018 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
EN: Chiavette Unificate - CFPX series stainless steel / bronze - DIN ISO 12240-4 Series K internal thread
DE: Chiavette Unificate - Serie CFPX Edelstahl / Bronze - DIN ISO 12240-4 Serie K mit innengewinde
IT: Chiavette Unificate - Serie CFPX acciaio inossidabile/bronzo - DIN ISO 12240-4 Serie K filetto interno
FR: Chiavette Unificate - Série CFPX acier inox / bronze - DIN ISO 12240-4 série K filetage interne
ES: Chiavette Unificate - Serie CFPX acero inoxidable / bronce - DIN ISO 12240-4 serie K hilo interna