powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ cristiano cristofori

  • 0 likes
  • 203 views
  • 2 pins

created September 25, 2017 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
EN: Omal - ITEM 490-492-493-494 - Stainless steel butterfly valve with ISO 228/1 threaded, butt welded DIN 11851 ends, clamp
IT: Omal - ITEM 490-492-493-494 - Valvola a farfalla 2 vie filettata ISO 228/1, DIN 11851 da saldare, clamp

  • 0 likes
  • 0 comments
  • 0 repins
EN: Ketten Fuchs GmbH - Double sprocket 3/4 x 7/16" - Double sprockets 3/4 x 7/16", suitable for two running side by side single roller chains according to DIN 8187 or ISO / R 606
DE: Ketten Fuchs GmbH - Doppel-Kettenrad - 3/4 x 7/16" aus Stahl, passend für zwei nebeneinander laufende Einfach-Rollenketten nach DIN 8187 - ISO/R 606