powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS

  • 0 likes
  • 240 views
  • 1 pin

created January 23, 2017 in Uncategorized

Board Content

  • 2 likes
  • 0 comments
  • 0 repins
EN: Wuerth - DIN 933 (ISO 4017) - 10.9 - lumenized - Hexagon set screws with thread to head, product classes A and B
DE: Würth - DIN 933 (ISO 4017) - 10.9 - blank - Sechskantschrauben mit Gewinde bis Kopf, Produktklassen A und B
IT: Wuerth - DIN 933 (ISO 4017) - 10.9 - grezzo - Vite a testa esagonale con filettatura fino alla testa,Prodotto classe A ed B
FR: Wuerth - DIN 933 (ISO 4017) - 10.9 - brut - "Vis à tête hexagonale entièrement filetées
ES: Wuerth - DIN 933 (ISO 4017) - 10.9 - Sin baño - Tornillos hexagonales con rosca entera, categorías de producto A y B
CS: Wuerth - DIN 933 (ISO 4017) - 10.9 - lumenized - Hexagon set screws with thread to