powered by CADENAS

Social Share

Pin Details

Pinned September 25, 2017 via web
3D CAD MODELS- Ketten Fuchs GmbH - Double sprocket 3/4 x 7/16" - Double sprockets 3/4 x 7/16", suitable for two running side by side single roller chains according to DIN 8187 or ISO / R 606
EN: Ketten Fuchs GmbH - Double sprocket 3/4 x 7/16" - Double sprockets 3/4 x 7/16", suitable for two running side by side single roller chains according to DIN 8187 or ISO / R 606
DE: Ketten Fuchs GmbH - Doppel-Kettenrad - 3/4 x 7/16" aus Stahl, passend für zwei nebeneinander laufende Einfach-Rollenketten nach DIN 8187 - ISO/R 606
  • 210 views
  • 0 likes
  • 0 comments
  • 0 repins