powered by CADENAS

Manual

Manual

1.1. Overview

What is PLMsynchro?

  • PLMsynchro is a standard product for the creation of own part catalogs from CAD, PLM and ERP data.

  • Once the data import happens initially. Then during a nightly (for example) data synchronization data changes at article master, class structure, etc. are automatically overtaken.

  • The basic module PLMsynchro can flexibly customized with the help of plugins.

  • The configuration divided in several process steps also allows an optimal customizing:

    • Query / Download: PLMproxies

      Setting for the PLM-API, setting of various filters

    • Conversion: CADproxies

      Specification of the CAD system for conversion of native files into the desired neutral format (e.g. STL, PARTJAVA).

    • Import: Classimporter

      Import the attribute information to PARTsolutions, either into the project table (characteristic attribute table) or into the link database.

      Attribute information to be included or excluded can be specified here.

With the help of plugins and extensive configuration possibilities you can enhance your date with additional information, modify or filter it.

With the help of plugins and extensive configuration possibilities you can enhance your date with additional information, modify or filter it.

Available interfaces for PLM systems

  • Vault

  • SolidWorks Enterprise PDM

  • Windchill

  • Teamcenter

  • SAP-PLM

  • PRO.FILE

  • Enovia SmarTeam

  • File System

  • More systems upon request

Which information are read and transferred to the PARTsolutions catalog structure?

  • All native part information

  • With access to the PLM system all information available there (material, descriptions, etc.), depending on interface, possibly master data in addition

  • 3D preview images are automatically generated and displayed in the characteristic attribute table.

  • Available dimensioning images, etc. can also be integrated.

  • A flat structure or a hierarchical structure of the source files can be displayed (according to class information from [PLM/ERP]).

  • Data can be available in different languages and be displayed in PARTsolutions depending on the set language.

PARTdataManager Part view - Characteristic attribute table with data from ERP, CAD, PLM

PARTdataManager Part view - Characteristic attribute table with data from ERP, CAD, PLM

License

The following licenses are required for the operation of PLMsynchro:

  • Basic licenses:

    • CNS2009*PSADDONS*CLASSIMPORTER*

    • CNS2009*PSADDONS*PLMSYNCHRO*

  • PARTimporter License (exemplified here by Inventor/Vault)

    • CNS2009*EXPORT*INVENTOR*

    • CNS2009*EXPORT*MACRO*INVENTOR*

    • CNS2009*EXPORT*VAULT*INVENTOR*

    • CNS2009*EXPORT*VAULT4*INVENTOR*

  • DB

    • CNS2009*PSADDONS*GEOMINDEX*10000000*