powered by CADENAS

Manual

Manual

1.2.2.9.1.  Report node

Use the Report node in order to log errors.

[Note] Note

Report Node only works in cooperation with PARTapplicationServer. (XML writer always works.)

  1. Draw the Report node from the dialog area Available filters into the process area.

  2. Select the node Conversion service with secondary mouse key and draw an edge into the Report node.

    -> The dialog box Pipe settings is opened.

    Select report, then in and finally confirm with OK.

    -> The edge is set.

Result:

[Tip] Tip

In PARTadmin, lines without fingerprints can be filtered and exported as CSV file.

"CATALOG";"PROJECT";"LINEID";"STATUS"
"cat/norm/ansi";"mm/bolts/countersunk_bolts/ansi_b18_6_5m_t1crfchts_a.prj";"21530";"1"
"cat/norm/ansi";"mm/bolts/countersunk_bolts/ansi_b18_6_5m_t1crfchts_a.prj";"21540";"0"
"cat/norm/ansi";"mm/bolts/countersunk_bolts/ansi_b18_6_5m_t1crfchts_a.prj";"21550";"0"
"cat/norm/ansi";"mm/bolts/countersunk_bolts/ansi_b18_6_5m_t1crfchts_a.prj";"21560";"0"

Details on this can be found under Section 1.3.8.6.2.1.2, “ Manage fingerprints ” in PARTsolutions / PARTcommunity4Enterprise - Administration Manual.