powered by CADENAS

Manual

Manual

4.6.1.  DXF - Units in DWG/DXF Files

DWG/DXF files do not have any unit, like mm or inch.

But files ordered from PARTcommunity are scaled, so that the unit of the file matches the unit of the ordered part.

That means, that a line with the length 10 can be 10 mm or 10 inch, depending on the selected part.

To check the unit of your selected part, please refer to the structure of the catalogue.