powered by CADENAS

Manual

Manual

2.3.3.2.5. Tabbed page "DesignTracking"

Attributes, which are declared in PARTadmin on the DesignTracking tabbed page, show up in Inventor under iProperties on the tabbed pages Project and Status.

PARTadmin -> Category -> PARTsolutions -> CAD integration -> Inventor -> Tabbed page DesignTracking

PARTadmin -> Category -> PARTsolutions -> CAD integration -> Inventor -> Tabbed page DesignTracking

The following matrix shows the mapping between PARTsolutions keys and Inventor iProperties field names:

Category -> CAD integration -> Inventor -> Tabbed page "Design Tracking" -> Key

iProperties -> Tabbed page Project -> field name

iProperties -> Tabbed page Status -> field name

Authority

Authority

 

Catalog Web Link

Web link

 

Cost Center

Cost center

 

Description

Description

 

Design Status

[Note] Note

Is set at PDM side or possibly ACTIVE_STATE from PARTsolutions

Design status

 

Language

 

Manufacturer

Supplier

 

PartNumber

[Note] Note

May possibly need to be adjusted. In the standard PARTsolutions with ERP connection, the material attribute is called "MAT_NAME".

Part number

Part number

Project

Project

 

Standard Revision

 

Stock Number

Stock number

Stock number

User Status

Status

Vendor

Supplier

 

The following two figures show the tabbed pages Project and Status.

Part -> iProperties -> Tabbed page "Project"

Part -> iProperties -> Tabbed page "Project"

Part -> iProperties -> Tabbed page "Status"

Part -> iProperties -> Tabbed page "Status"