powered by CADENAS

Recent Photos

Photo

printer peng's Album: Wall Photos

Photo 19 of 34 in Wall Photos

large build volume 3d printer,JW1000 3d printer,JW 3D printer sales,3d printed quadcopter 2017




Type: JW1000

Printing size: 1000*1000*1000mm

Min Layer: 0.05mm

3D printer dimension: 1210*1150*1250

Printing speed: 150mm/S

Material Diameter:1.75mm

Nozzle Dia.: 0.4mm

Output power: 24V power supply units

3D printer weight: 128kgs

Input power: 220V

Materials:PLA,PHA,ABS,TPU

Useful file format:stl, obj, ting, gcode, amf, bmp, jpg




e-mail : printer@cn-3d-printer.com

skype : pandora.peng

web : http://www.cn-3d-printer.com/3D-printer/JW1000.html

Comments

0 comments