Created February 26, 2015 by Dalibor Pejicic,
0 comments,
1,405 views,
0 likes,
Category: Bearing
LD-Drive:Lightweight Bearing assemblieswith Direct Drive
Techique in Detail:Wire Race Bearings createspace for motorization
Franke LD-Drive for medicaltechnique: High End Bearingsin the heart of CT-scanners
Competence from a singlesource: Drive system andbearing perfectly matched
FAQ
MULTIPLE WORKHOLDING SYSTEM NO. 6371- THE ADVANTAGES AT A GLANCEThe advantages at a glance:> Precision multiple tensioner > flush connection of the clamping JAWS> Steel hardened 60 HRC > margins per clamping point with only one screw> Depending on the workpiece size up to 16 clamping points > jaw width 50 or 80 mm and 120 mm> Simple and precise adjustment of the clamping JAWS > modular construction: equipment for one or more through the bearing surfaces toothed workpieces desire> Positioning step 1 mm > work-piece supports i..
Legende
Unternehmen
Produktübersicht
Einsatzbereiche
USV-Anlagen
Stromversorgung nach EN 50171
USV für nordamerikanischeNormen
Transfersysteme
Alternative Energiespeicher
Software und Zubehör
Dienstleistungen