powered by CADENAS

Search PDF Catalogs

  •  
  •  

PDF Catalogs

  • Created February 13, 2017 by Kornelija Milic, 0 comments, 2,108 views, 0 likes, Category: Connector
    Plug connector contacting Miniature switch contacting PCB contacting Accessories
  • Created February 13, 2017 by Kornelija Milic, 0 comments, 9,510 views, 0 likes, Category: Connector
    Product Information ICT / FCT High Current Test Probes Switching Probes Screw- in Probes Dipole and RF Test Probes Pneumatic Test Probes Assorted Test Probes Accessories Tools
  • Created September 29, 2016 by Eddie Choi, 0 comments, 1,099 views, 1 like, Category: Connector
    After a long wait, Mencom is very pleased to announce the publication of our new product catalog. This catalog has a fresh new look and design, and features the increasing breadth and depth of the Mencom product lines and our continued commitment to innovation, performance and being the industry leader in the development of connection products for industrial applications. The printed version is available upon request. Please CONTACT US to request the new catalog.
  • Created June 27, 2016 by Kornelija Milic, 0 comments, 1,663 views, 3 likes, Category: Connector
    CAPABILITIES WELD END TYPE FIXED FLANGED TYPE FLOATING FLANGED TYPE BRAIDED/FAN-COIL FLEXIBLE METAL HOSE CONNECTORS CENTRAL HEATING SYSTEM PIPE EXPANSION JOINTS EXTERNALLY PRESSURIZED EXPANSION JOINTS SEISMIC EXPANSION JOINTS WITH LIMIT RODS SEISMIC EXPANSION JOINTS WITH GIMBALS RUBBER EXPANSION JOINTS VIBRATION ABSORBERS BALANCE RF 30 AXIAL - RF 60 AXIAL FF 30 AXIAL - FF 60 AXIAL LENS (FLANGED AND FLUED) TYPE EXPANSION JOINTS FABRIC EXPANSION JOINTS RECTANGULAR EXPANSION JOINTS  
  • Created May 16, 2016 by Eddie Choi, 0 comments, 534 views, 1 like, Category: Connector
    Mencom power distribution series provides a cost effective and time efficient plug and play solution for your industrial motor, machine and power applications. This easy to use industrial circular connectors provide a quick disconnect option for applications that demand more power. The MINI power distribution series is available in 3 pole, 4 pole and 7 pole configurations, with a full line of accessories including adapter plugs, closure caps & plugs, and integrated cable drops. A variety of tees a is also available to create the main trunk cable with qui..
  • Created April 11, 2016 by Eddie Choi, 0 comments, 697 views, 1 like, Category: Connector
    Mencom MIL-Spec Industrial 5015 Equivalent Circular Connectors include completely over-molded cord sets and pre-wired & epoxied panel mount receptacles. This plug and play design simplifies the installation for the user and eliminates the risk of incorrectly wiring the connector. The end-user no longer has to assemble the connectors or mess around with soldering, unless they prefer our field installable version. The standard connectors are provided with the familiar North American Color Codes recognized in the industrial market, but customer specific ca..
  • Created July 9, 2015 by Eddie Choi, 0 comments, 602 views, 0 likes, Category: Connector
    Mencom's classic RJ45 & USB port adapters in the round M25 shell, are now available in a black plastic shell. These port adapters have a connector potted inside the plastic shell, and can easily be mounted to a cabinet through a 1" diameter hole. Mencom Corporation, the US based manufacturer of industrial connectors since 1987, is the industry leader in “Panel Interface” also know as “Programming Ports”. Please visit www.mencom.com for more information.
  • Created May 15, 2015 by Eddie Choi, 0 comments, 1,211 views, 2 likes, Category: Connector
    One of the biggest challenges that every manufacturer struggles with, is how to prevent downtime or outage caused by connection failure. Abusive manufacturing environments with extreme conditions are where these issues are most likely to take place.   In most cases downtime is caused by one of following conditions:   - Physical failure by repetitive impacts and abrasion - Damage by high pressure washdown and cleaning chemical  - Damage by extreme temperature - Weld Slag     Mencom's new line of quick disco..
  • Created May 14, 2015 by Eddie Choi, 0 comments, 1,886 views, 0 likes, Category: Connector
    Available in 3' and 6' lengths, Mencom is offering C13 connectors, perfect for situations that require continuous operation.   Typical applications include: - Data Centers - Protect Your Data - Industrial Automation - Vibration during process operations is not a problem; this connector will hold tight. - Medical Devices - Control and monitor without accidental interruption.
  • Created March 24, 2015 by Dalibor Pejicic, 0 comments, 979 views, 0 likes, Category: Connector
    自动化工业 快转接头 食品及饮料卫生 耐高温 输入/输出分线盒 I/O分线盒用连接线缆 连接 适配器